Exotic’s desire to be the best was ingrained in our culture from the very beginning. Our founder built a superior titanium flange that he sold to the Boeing Company for 727 aircraft.
Since then, we have expanded our manufacturing capabilities from simple flanges produced using a hand-built press to complex assemblies, multiple types of welding, laser trimming, and machining. As we grew, Exotic Metals Forming developed the capability to perform many special processes in house, including heat treating and chemical cleaning, x-ray and non-destructive testing (NDT), tool design and fabrication, and testing.