Rotary FlexiSeal™ PTFE Seals - Engineered Polymer Systems Division | Parker US
Yellow mobile equipment truck with claw up in the air against blue sky

Parker's Rotary FlexiSeal™ product line is a problem solver for radial applications with extreme conditions that involve lower speeds and high pressures. 

 

Rotary FlexiSeal profiles are designed for applications where elastomer lip seals fail to meet required temperature range and are used where speed is relatively low (<1500 sfpm) and pressures are high (up to 10,000 psi). Its spring-energized U-cup design utilizes a variety of jacket and lip profiles, spring types, and materials. 

A Solution for Virtually Every Market

Since the FlexiSeal solves problems along several parameters, it is used in virtually every market.  Examples of extreme condition applications that involve lower speeds and higher pressures for which the rotary FlexiSeal is best suited include:

Sage green compressor system
Compressors
Wing and engine of a commercial plane
Jet Engines
Pressure wash hose cleaning stones with grass in the background
Pressure Washers
Silver robotic arms angled over an automatic belt
Robotics
Landing gear of a plane with three wheels
Landing Gear
White vapor recovery system
Vapor Recovery Systems

PTFE FlexiSeals

Different spring designs are available to energize the PTFE jacket:  V-shaped cantilever springs (V-Series) and canted coil springs (C-Series).  The helical spring (H-Series) should only be used for static or very slow rotary applications.

 

Rotary FlexiSeals feature either a flanged design or an O-ring on the OD to keep the seal fixed in the bore as the shaft rotates.  The O-ring can either be centered along the OD or may be located in the heel of the seal.  Virtually any O-ring material can be supplied with a custom rotary FlexiSeal, but a fluorocarbon material is standard.

Flexiseals of different shapes and colors against a white background

The Basics of PTFE

Learn more about the basics of PTFE including what it is and how its physical, mechanical and behavioral properties make it suitable as a seal material 

  • What is PTFE:  A brief intro to its molecular make-up
  • What are the physical, mechanical, and behavioral properties of PTFE that make it suitable for sealing applications
  • How individual properties of PTFE are relevant to challenging application requirements and service conditions
  • How PTFE differs from elastomers (rubber) in solving sealing challenges
Webinar Replay, March 24, 2021 on the topic of The Basics of PTFE as a Seal Material for Dynamic Applications

A Wide Range of Capabilities

  • Size Range: 
    • FlexiLip - 0.625 to 12"
    • FlexiCase - 0.235" to 6"
  • Speed: To1500 fpm depending on profile
     
  • Pressures:  To 10,000 psi depending on profile
  • Various OD configurations
    • Flanged OD where cavity permits
    • O-ring centered along OD
    • O-ring located in heel
  • Spring options:  
    • Cantilever (V-Series)
    • Canted Coil (C-Series)
  • Excellent fluid compatibility
  • Wide temperature range
  • Applications:
    • High temperatures
    • Poor lubrication
    • Harsh chemical environments
Tan, cream and white flexiseal against a white background

Can't find what you're looking for? Ask our experts.