Clipper Oil Seals are used in a wide range of industries including light industrial, mining, paper, steel, food processing, marine, aerospace and petrochemical.
The Clipper Oil Seal is the anchor of Parker's rotary shaft seal product line and is available in a wide range of profiles and material options. The Clipper design features an integrally molded rubber/aramid fiber outer case (heel) and an elastomeric seal lip. The unique, nonmetallic construction will not rust or corrode and forms a gasket-type seal between the equipment housing and the seal outside diameter (OD).
Benefits of the proprietary composite outer diameter (heel) include:
Split Clipper Seals are known worldwide for being the easiest split seal to install because they do not require a cover plate to keep them in the housing. The robust, composite OD provides the best retention of any split seal on the market. Replacing failed seals in the field with split Clipper seals lessens downtime and minimizes production loss.
Key benefits of split Clipper seals include:
Clipper® Oil Seals are an effective solution – especially when used as direct replacements for traditional metal case seals. Learn more.