Oil & Gas - Engineered Polymer Systems Division | Parker US
Parker Image

Parker designs and manufactures offshore & onshore solutions for marine riser, drilling, well servicing, frac and mud pumping, and completion.  We also provide special services for Oil & Gas related companies which including kitting and logistics which simplify procurement and mistake-proof installation and assembly.


Parker's materials meet the rigorous demands of Oil and Gas service with high performance formulations suitable for environments exposed to aggressive media, extreme temperature and high pressure (HTHP) conditions.  Our portfolio includes breakthrough, industry tested polymers, including:  Elastomers resistant to H2S and sour gas, Resilon® Polyurethane, PTFE, Engineered plastics, PEEK, Molythane®, TPCE.

 

Industry Tested Materials for Oil & Gas Applications

Parker is committed to the development of world class materials and innovative solutions that meet or exceed industry specifications. We understand the challenges facing oil and gas customers and work with them to consistently deliver quality products that meet industry specs. Our material selection includes:

Elastomers

Parker elastomers meet the rigorous demands of Oil and Gas service with high performance materials suitable for environments exposed to aggressive chemicals, extreme temperatures and high pressure.

Polyurethane

Parker's proprietary Resilon® polyurethanes meet the challenges presented in sealing abrasive and caustic fluid such as drilling mud and fracking fluids. 

Metals

Parker offers a variety of dissolvable aluminum alloys that are formulated for high strength and reliable, controlled dissolution in common wellbore fluids.

The range of alloys Parker offers ensures that there will be a fit for your specific application. From low temperatures to fresh water, Parker has an alloy to meet the toughest requirements.

PEEK

UltraCOMP (PEEK) engineered thermoplastics are semicrystalline materials manufactured for extreme temperatures, chemicals and pressures. Their excellent fatigue resistance and stability in high temperature environments make them the material of choice where other materials fail. 

Offshore Solutions

Parker designs offer customized integrated solutions with exceptional performance for demanding and critical applications. 

Downhole/Wellboring Solutions

Parker provides a complete selection of O-rings, seals and molded shapes in a wide range of materials made of polymers such as NBR, HNBR, FKM, FFKM, PTFE and PEEK.  We also offer composite metal/polymer chevron sealing systems used in high pressure, high temperature static and dynamic sealing environments, and frac balls designed for the harshest environments.  

Global Services

Parker provides support and services to help you manage, identify, track and maintain your sealing solutions and equipment with efficiency, saving time and money. 

Can't find what you're looking for? Ask our experts.