Shock absorbers are a critical component of a vehicles suspension system. When your car hits a bump or pothole, it generates energy that vibrates through the suspension system. The function of the shock absorber is to absorb that energy and dampen the vibration which directly translates to a smoother ride.
That's where seals come in. Shock absorbers are full of hydraulic fluid designed to provide consistent damping performance over a wide range of temperatures and driving conditions. That's why seals are critical to a shock absorber's design: it keeps hydraulic fluid from leaking out of the shock absorber and prevents contaminants like dirt and water from entering the system and damaging internal components.
WEBINAR ON-DEMAND
Whether you're riding in a luxury car or in the cab of a bulldozer, choosing the right seal plays a crucial role in keeping your ride smooth. Watch our on-demand webinar to learn from engineering experts Richard Swanson and Jeff Olsen as they walk us through the importance of shock absorber seals in your suspension system. In this webinar, we discuss the role of sealing systems in ensuring optimal performance and longevity while showcasing Parker’s innovative technology and proven profiles that last longer under harsh conditions.
A single shock absober system can have anywhere between one and six different seals, depending on the applications needs. A typical application has a buffer seal, a u-cup, one or two wipers and sometimes an o-ring or wear ring.
Parker offers both standard seal profiles and custom seal profiles based on each application's need.
Standard Profile Package for Shock Absorbers
You need reliability. Fluid leakage means you can't be confident fluid power equipment is performing at its best.
Zero Leak rod sealing technology from Parker gives you confidence — and the highest performing polyurethane seal material available — enabling equipment designers to maximize performance and boost cylinder life.
Parker's patented Resilon® polyurethane seal material offers:
Parker's HNBR material offers:
Parker's low temperature FKM material offers:
No one likes to feel every bump or pothole on the road. That’s why shock absorbers are a crucial part of a vehicle’s suspension system, as they help absorb the energy generated when a car hits a bump or pothole. How do shock absorbers work? How important are sealing systems for shock absorbers?