LORD Dibenzoyl Quinone Dioxime (DBQDO®) agent is a non-sulfur vulcanizing agent for natural and synthetic elastomers. It is used for curing of butyl stocks requiring heat resistance. Elastomers of this type are used to fabricate high voltage wire/cable products; molded electrical components; and heat-resistant seals, jackets and hose; inner tubes; and tire curing bags.
DBQDO agent is similar to Quinone Dioxime (QDO®) vulcanizing agent in the properties it imparts to butyl, but different in its processing characteristics. DBQDO agent has a slower reactivity time, and is usually preferred when processing convenience is of primary importance.
Shelf life is two years from date of shipment when stored in a cool, dry environment at 10-32°C (50-90°F) in original, unopened container.
Heat Resistant – improves heat and electrical resistance of butyl stocks.
Processing Convenience – slow reactivity of DBQDO agent allows longer processing times.
Versatile – activated with red lead, benzothiazyl disulfide (MBTS), or peroxides; available in elastomer compatible dispersions.
Appearance | Brownish-gray Solid |
Specific Gravity | 1.37 |
Solids Content by Weight, % 0.5% max QDO |
99.5-100 |
Flash Point | Flammable Solid |
Particle Size, % Weight | 2 max |
Caustic Solubles, % Weight | 7 max |
*Data is typical and not to be used for specification purposes.