Our LokRelease mold release is designed for use with molded elastomers or rubber. LokRelease provides a semi-permanent, anti-stick surface coating for fast, easy part removal from molds - without any transfer from the mold to the part. Depending on the application and materials used, you can expect to get more molding cycles per application before needing to re-apply the mold release.
Parker Lord has the capability to produce specialty latex materials using our unique latex process. Current latex materials are either butyl or chlorinated polyethylene in nature and are sold into a wide variety of applications when customers seek specific performance requirements of chemical resistance or resilience. Final latex products are water based and solvent free to help you reduce your carbon footprint.
Our teams continue to innovate within this area and are willing to collaborate with partners to expand our scope to develop new solutions within the rubber specialty materials space.
In need of a manufacturer to scale up your chemical material? Parker Lord has over 90 years of experience in scaling up chemical production, high volume dispersion, filtering and distillation capabilities with hazardous materials experience. We have a variety of different reactions at temperatures to 148°C using either stainless and glass lined reactors.
Our manufacturing plant is ISO 9001 and IAFT 16949 certified.
We have developed a stripping solution that removes dried-on adhesive from mixing equipment and fixtures. LokRelease chemical cleaning solutions eliminate the need for risky and unsafe cleaning alternatives - no scraping or incinerating stuck-on adhesive.
Call Us at 877-275-5673