Rubber-To-Metal Bonding - Elastomer Process Materials Division | Parker US
City landscape

Chemlok®  adhesives is a high-performance bonding agent, designed for effectively bonding rubber, plastics, and metals in various industrial applications, particularly in the automotive and aerospace sectors. Known for its durability and versatility, Chemlok adhesives can withstand extreme environmental conditions, making them suitable for demanding manufacturing processes.

A Day in the Life of Chemlok

The Unsung Hero of Adhesion

In the world of adhesions, no product is as versatile and essential as Chemlok. This remarkable line of bonding agents is specifically designed to enhance adhesion between various substrates, particularly in the automotive and industrial sectors. Take a closer look at a day in the life of Chemlok, exploring its applications and impact.  

Video for collobration with customers

Key Features of Chemlok Adhesive

  1. Versatile Bonding: Chemlok adhesives can bond different substrates, including rubber to metal, rubber to rubber and rubber to plastics. This versatility makes them ideal for various applications in manufacturing and assembly processes.

  2. High Performance: These adhesives are engineered to provide strong, durable bonds that can withstand extreme environmental conditions, including heat, moisture, and chemicals. This makes them suitable for demanding applications, such as in automotive components (tires, seals, etc.) and industrial machinery.

  3. Easy Application: Chemlok adhesives are available in various forms, including liquid, spray and dip allowing for flexible application methods. They can be applied using brushes, rollers, or spray equipment, depending on the specific requirements of the project.

  4. Curing Mechanism: Many Chemlok adhesives require a curing process, which can involve heat or chemical activation. This ensures that the adhesive achieves maximum strength and performance after application.

  5. Surface Preparation: For optimal adhesion, surface preparation is essential. Chemlok adhesives often require that surfaces be clean, dry, and free from contaminants. Some products may also require specific primers or treatments to enhance bonding.

  6. Industry Applications: Chemlok adhesives are widely used in industries such as automotive manufacturing, aerospace, electronics and general manufacturing. They are commonly found in applications like tire manufacturing, gasket production, and assembly of rubber components.

car driving fast

Not sure which Chemlok Adhesive you need? Talk with our team and let us know your adhesive base, application methods, elastomer and substrate. We'll give you list of recommended Chemlok adhesives. 

Collaboration Is Key

Hear why Pioneer Metal Finishing uses Chemlok Adhesives to bond rubber-to-metal parts for suspension and anti-vibration systems. We've collaborated with them on process improvements and technical support for almost two decades. 

Video for collobration with customers

Castable Urethanes

Chemlok 701 bonds TPU and urethane to metal in hot or wet environments. Our one-coat adhesive solution, requires no rebake and no mechanical fastening.

Oil rig at night
metal area to put on the tire

We're here to support your specialty adhesive needs, whether it be enhancing your supply chain or developing new products. With our flexible manufacturing capabilities and technical expertise, we're able to produce a wide range of products to ensure we meet your business needs.

Not sure which adhesive you need? Talk with one of our experts.

Call Us at 877-275-5673