WE CARRY THE LOAD.
For over 50 years, Helac actuators have led the way in actuator technology and innovation. Our extensive line of compact and powerful rotary actuators offer simple and cost-effective solutions to move, support and position rotating loads in countless applications. Helac actuators are designed to replace multiple components and function as a rotating device, mounting bracket and bearing, all-in-one. They feature tremendous torque output and exceptional load bearing capability in compact dimensions.
POSITION YOUR BUCKET, NOT YOUR MACHINE.
Parker manufacturers the Helac PowerTilt® Tilting Coupler for excavators and backhoes. Tilt your bucket or attachment up to 180 degrees and increase productivity by 50%.
Primary PowerTilt® and Construction Applications: finish grading, underground utilities, road construction and maintenance, trench safety, landscaping, brushcutting, metering and fill material, wheel steering, attachment swing, conveyor positioning
Primary Applications: scale boom, bolter, roof bolting, shotcrete nozzle rotation, drill positioning, pipe handling
Primary Applications: wheel steering, boom positioning, head rotation, conveyor swing
Primary Applications: platform, basket and jib rotation, attachment rotation, steering
Primary Applications: personnel carriers, combat vehicles
Primary Applications: blowout preventer, solar collector positioning
Primary Applications: mast and hatch positioning, davit rotation, ramp rotation, access ramp deploy
Primary Applications: tipping and dumping, snow plow wing rotation, arm articulation, brush positioning