Metal Seal Coatings and Platings - Composite Sealing Systems Division | Parker US
coatings and platings for resilient metal seals

Specialized platings and coatings allow us to modify the surface properties of a metal seal to create a ductile, low hardness outer surface layer which improves seal performance in cryogenic, extreme high temperature, corrosive, or oxidizing environments.

tricom electroplated metal seals

TriCom® Coating

TriCom is a proprietary electrodeposited composite tribological coating developed to provide excellent wear and oxidation protection for metallic sealing systems. It comprises a unique matrix of cobalt co-deposited with chromium carbide (Cr3C2) particles to create a wear and oxidation-resistant system for prolonged use at high temperatures. 

Among others benefits, TriCom parts are coated to near net shape without the need for secondary operations. Thermal spray coatings, on the other hand, often need to be ground or polished to meet tight tolerances and ensure an acceptable surface finish. 

Electrochemical Plating

Electroplating and spray coating are both surface treatment methods, but they have different advantages and limitations. 

electrochemical plating of metal seals for aerospace

plated metal seals for aerospace applications

Aerospace Applications for Plated Metal Seals

Metal seals are commonly used in aerospace applications due to their ability to withstand extreme temperatures, pressures, and harsh environments. They are designed to provide reliable sealing solutions in critical systems where elastomeric or polymer seals may not be suitable. Some typical aerospace applications for metal seals include:
 
  • Engines and propulsion systems: Metal seals are used in various components of aircraft and rocket engines, such as combustion chambers, fuel and oxidizer systems, and exhaust nozzles. They help maintain the integrity of these systems and prevent leaks, ensuring optimal performance and safety.

  • Hydraulic systems: Aerospace hydraulic systems require high-performance seals to withstand high pressures and temperatures. Metal seals are used in components like actuators, pumps, and valves to maintain pressure and prevent fluid leakage.

  • Fuel systems: Metal seals are used in fuel tanks, fuel lines, and fuel control valves to ensure the safe and efficient storage and transfer of fuel within an aircraft or spacecraft.

  • Environmental control systems (ECS): Metal seals are used in components that regulate temperature, pressure, and humidity inside an aircraft or spacecraft. They can be found in heat exchangers, pressure regulators, and air conditioning systems.

  • Cryogenic systems: Metal seals are crucial in cryogenic applications, such as in liquid oxygen and liquid hydrogen storage tanks and transfer lines. They provide reliable sealing at extremely low temperatures and prevent leaks.

  • Avionics and electronics: Metal seals are used in electrical connectors and cable feedthroughs to maintain the integrity of electronic systems and protect them from the harsh aerospace environment.

  • Landing gear systems: Metal seals can be found in the hydraulic components of landing gear systems to prevent fluid leakage and ensure smooth operation during takeoff and landing.

  • Oxygen systems: In life support systems, metal seals are used to prevent leaks and maintain the proper pressure in oxygen supply lines and storage tanks.

FAQs

Expand each section below for answers to frequently asked questions on coatings and platings for metal seals.