As electric vehicles (EVs) gain traction in the market, automakers are continuously innovating to improve efficiency, reduce complexity, and enhance performance. One of the critical areas for improvement is thermal management, which affects not only battery life and performance but also the range and overall comfort of the vehicle. Today’s leading OEMs are driving significant EV advancements with breakthrough engineering -- transforming yesterday's disruptive innovations into the new standard. One such innovation is Centralized Thermal Management Systems (CTMS) utilizing super manifold technology. This approach simplifies heat energy management, optimizes space, and increases efficiency, all while reducing the number of components needed in the vehicle.
Here we will explore the key features, advantages, and benefits of adopting CTMS technology. We will also highlight the role of Parker’s bespoke plate manifold sealing solutions, which ensure reliable performance in these efficiently structured thermal management systems.
Owners of electric vehicles benefit from CTMS technology in a number of ways
For advanced thermal management systems like this, sealing reliability is paramount. At Parker, we’re leaders in bonded sealing and have engineers with specialized expertise in plate manifold sealing technology designed to meet the rigorous demands of these applications.
Our customized rubber-to-metal bonded solutions ensure the critical connections -- between plastic and aluminum, mated cast aluminum, or other components -- are securely sealed, preventing leaks and enhancing the system’s overall durability.
In addition to superior sealing, bonded technology solutions prevent over-compression, eliminate the need for costly groove machining and eliminate assembly mishaps associated with shifting or pinched elastomeric seals.
Whether you're developing a similar centralized thermal management system or need a reliable partner for your EV components, Parker offers the expertise and bespoke sealing solutions necessary to succeed.
Ready to enhance your EV’s thermal management system with superior sealing technology? Contact Parker today to learn more about our bespoke plate manifold sealing solutions and how we can support your project’s success.