Edge-Bonded Gasket Sealing Technology - Composite Sealing Systems Division | Parker US
assembly line of motors

Fewer Components and More Design Possibilities

Parker has been improving productivity and providing freedom of design possibilities for over 65 years by helping OEMs reduce the complexity of component assemblies with composite bonded sealing technology. 

Parker's one-piece, edge-bonded gasket solution Integral Seal™ (sometimes called a carrier or plate seal) is so named because it effectively integrates a rigid stamped or machined metal or molded retainer with a molded-in-place, vulcanized rubber sealing element.

Parker Image

What is an Integral Seal?

Sometimes referred to as a carrier seal or an edge-bonded gasket used to seal between static mating surfaces or flanges, the Integral Seal™ features a custom engineered rubber element that is edge-bonded and vulcanized to a rigid metal, plastic or composite carrier.

Parker Image

How Do You Select a Gasket Material?

Material selection of both the rigid carrier and sealing element is based on considerations that include:

  • Media, or fluid which will come in contact with the seal
  • Temperature, including operational and peak temperature values
  • Pressure, taking into consideration minimum, maximum, proof, burst, cycle, pulsation
  • Vibrational movement
  • Thermal expansion

Solves Static Seal Challenges and More

Parker's bonded Integral Seal™ design technology not only helps design engineers overcome challenges commonly encountered with singular elastomer seals used in component assemblies, it provides significant improvements that:

  • Simplify installation and maintenance by eliminating pinching, tearing, or crushing of  seal element, plus there's no need for lubricant
  • Provide visual confirmation the seal is installed
  • Eliminate need for re-torquing
  • Eliminate cost and necessity for groove machining in mating flanges
  • Accommodate multiple materials and/or multi-port sealing on a single plate which also reduces potential for leakage from connected seal geometries
  • Simplify procurement and inventory by reducing the number of single-piece parts
Parker Image

Common INTEGRAL SEAL™ Configurations

Whether mating surfaces are flat, curved, or have an irregular shape, composite bonded solutions can be designed to fit most any configuration.

Each customized solution is engineered with a precise squeeze or compression ratio of  the elastomer to establish the optimal amount of intimate contact between the seal and the mating surfaces. 

single-port or multi-port edge-bonded gasket integral seal

Single-Port or Multi-Port Sealing

There is virtually no limit to the number of ports, compartments or chambers that can be sealed with a single plate-like package to facilitate simple and foolproof installation. This greatly reduces assembly time and missing seals. Prerequisites include sufficient flange hardware, strength and adequate bolting pattern and force to assure plate seal and joint integrity during pressurization.

contoured or non-planar surface edge-bonded gasket integral seal

Contoured or Non-Planar Surface Seal

Parker currently designs and manufactures several Integral Seals used in contoured applications. When configured with a thin retainer, it's possible to bend the retainer during assembly and ensure intimate contact between two non-planar surfaces.This should be discussed in detail with CSS Division engineering department during the design phase.

multiple material edge-bonded gasket integral seal

Multiple Materials

Some applications require multiple materials for proper sealing. This may be due to chemical compatibility, permeation, or multiple ports with different fluids. Being able to incorporate different seal materials into the same retainer allows for optimization of the seal design vs. compromising with a single material selection. This feature should be discussed in detail with Composite Sealing Systems Division’s engineering department.

edge-bonded gasket integral seal can be configured to retrofit applications that have O-ring grooves

Retrofit Seal

A retrofit Integral Seal can be designed for applications that have O-ring grooves in their hardware. It is extremely helpful in high pressure situations where the O-ring simply cannot handle the pressure or when the customer has a difficult time determining if there is a missing seal at the end of the assembly operation.

segmented large-diameter edge-bonded gasket integral seal

Segmented Seals

When an application requires customized gasket sealing for very large diameter assemblies, CSS can design segmented edge-bonded Integral Seal solutions that deliver reliable seal performance and reduce manufacturing and assembly costs.

What solution can we engineer for you?