Evolve Semiconductor Sealing Solution - Composite Sealing Systems Division | Parker US
semiconductor wafer fabrication

Parker’s patented Evolve sealing technology equips semiconductor  manufacturers with unparalleled plasma resistance and phenomenal seal cleanliness for static and quasi-dynamic sealing applications in place of standard o-rings.

Evolve™ PTFE-FFKM Composite Seals

Evolve™, a Parker-patented PTFE-FFKM seal, is ideal for high-tech applications, offering unmatched plasma resistance and superior cleanliness for semiconductor applications. The highly customized design places the PTFE shield exactly where plasma attack is its harshest, whether it be on its ID, OD, radial faces, or some combination thereof.
 

Discover more! Click on the image to play the video. 

Evolve composite seals for plasma attack resistance in semiconductor fabrication tools

What components make up the Evolve plasma-resistant semiconductor seal ring?

The Evolve seal is a composite, two-part seal that incorporates a plasma-shielding PTFE element and perfluorinated (FFKM) elastomeric component. 

When compared with common elastomeric vacuum o-ring seal technology, the upgraded hybrid seal delivers breakthrough performance within semiconductor  fabrication equipment by extending seal uptime 2X-10X with dramatic reduction in leakage and seal contamination due to plasma attack

illustration of uncompressed semiconductor Evolve vacuum seal in dovetail groove

WEBINAR ON-DEMAND

Evolve™ Sealing Technology for Semiconductor Manufacturing

Got 15 minutes? View the on-demand webinar to learn how Parker's Evolve sealing technology, with its unique blend of materials, superior resistance to harsh conditions, and design innovations aimed at simplifying installation and extending service life, is helping today's fabricators achieve new benchmarks in semiconductor manufacturing.

webinar replay Evolve™ seal for semiconductor applications
image of Evolve Sealing Technology for Semiconductor Manufacturing brochure CSS 5131

Evolve™ Sealing Technology for Semiconductor Manufacturing

Learn more about Parker's Evolve™ semiconductor seal ring and how it's helping semiconductor customers overcome challenges with traditional sealing strategies.
 

image of semiconductor manufacturing and fabrication equipment

Read the Blog

How can an upgraded sealing solution redefine standards in semiconductor manufacturing? Read the blog to discover.

Frequently Asked Questions

  • Parker’s patented Evolve sealing technology utilizes a PTFE shield that is energized by an ultra high purity elastomeric vacuum seal.

Explore more semiconductor sealing solutions