THERM-A-GAP - Chomerics Division | Parker US
computer motherboard

Thermal Interface Materials

High-performing THERM-A-GAP™ gap fillers are specifically designed to fill gaps between heat-generating and heat-dissipating surfaces. At Parker Chomerics, a broad suite of expertly engineered products allows us to match the right solution with each application.

THERM-A-GAP GEL

Thermal Interface Material

Designed for ease of application with no curing requirements, our single component dispensable thermal gap filler gels can be integrated with robotic or automated dispensing equipment for high volume applications. This versatile product often eliminates the need for multiple gap pads on a device with a uniform height heat sink and various components that require cooling. 

Thermal gap filler gels range in thermal conductivity and can provide secondary benefits such as stability in vertical or vibration applications or heat transfer at very thin bond lines. Their cross-linked gel structure provides superior long-term stability and performance.

THERM-A-GAP™ GEL 40NS is a non-silicone, fully cured, gel with 4.0 W/mK thermal conductivity.

THERM-A-GAP PAD

Thermal Interface Material

THERM-A-GAP gap filler pads are a family of compressible, thermally conductive elastomers designed for applications where heat must be conducted between a semiconductor or battery and a heat-dissipating surface.

Gap filler pads come in a range of thicknesses and can typically be provided on various carrier substrates such as aluminum foil with a pressure sensitive adhesive (PSA), a woven fiberglass sheet, a PEN film, or a Kapton liner. They are available as full sheets or can be cut to specific sizes and shapes to meet application-specific needs.

Parker Chomerics THERM-A-GAP™ PAD 60 Thermally Conductive Gap Filler Pads provide a low hardness (40 Shore 00) solution with 6.0 W/m-K of thermal conductivity.

Explore More Thermal Interface Materials

High-quality thermal interface products from Parker Chomerics encompass a diverse range of materials to suit a variety of applications.

Need Help Finding the Right Gap Filler? Talk to an Expert Engineer Now.

Every application is different, and that’s why we offer a broad range of gap filler solutions. If you need assistance identifying the most suitable gap filler for your application, speak with one of our expert engineers today. 

Is a Gap Pad or Gel Right for my Application?

Deciding between the range of thermal gap filler pads and dispensable compounds such as thermal putties and thermal gels can be challenging, and there’s no one-size-fits-all solution. That’s because the specific requirements of each application will dictate which product is the best fit.

Our experts break it down so you can understand which type of thermal interface material is best for your application. 

Deciding between the thermal interface material types of gap filler pads, also called thermal gap fillers, and dispensable compounds such as thermal putties and thermal gels can be challenging.Our experts break it down so you can understand which type of thermal interface material is best for your application. You won't be confused as to which thermal interface material to select after watching this!Follow Parker Chomerics: Twitter: https://twitter.com/parkerchomericsLinkedIn: https://www.linkedin.com/company/parker-chomericsSubscribe: http://solutions.parker.com/chomerics-newsletter-sign-up

Webinar: Selecting a Thermal Gel or Thermal Gap Pad

Discover how to select a thermal gel or thermal pad with this on demand webinar. This on-demand webinar is all about thermally conductive dispensable gels and thermal gap filler pads, focusing on:

  • How to determine which thermal interface material is right for you
  • The benefits of each - a dispensable gel or gap pad and what you need to know about them
  • Determining your requirements and selecting a material that best suits your application

Our products are used in a wide range of industries.


 

Parker Chomerics Industries

Empowering Your Business on a Global Scale

Parker Chomerics’ manufacturing operations span the globe, allowing us to serve you locally no matter where you are. We understand your unique needs and provide personalized solutions that cater to your specific requirements. 

Shop link image

Can't find what you're looking for? Talk to one of our experts.