Discover PRO-SHIELD® electrically conductive paints and coatings which provide critical electromagnetic interference (EMI) shielding for a variety of substrates. Easily sprayable and ready to use!
PRO-SHIELD is designed to meet the critical needs of engineers for qualification testing and prototyping. Select from below and buy now.
Parker Chomerics electrically conductive paints and coatings deliver critical EMI/RFI shielding on plastic and composite housings of electronic assemblies, as well as aircraft and airframe components. Choose from a variety of electrically conductive filler and binder configurations, each designed for durable, reliable and high performing EMI/RFI shielding in various applications. Our versatile EMI shielding paints and coatings are suitable for use across a diverse range of applications, with many options to choose from.
Discover PRO-SHIELD® electrically conductive sealants and adhesives which provide critical electromagnetic interference (EMI) shielding for a variety of substrates. Easy to dispense and ready to use!
PRO-SHIELD is designed to meet the critical needs of engineers for qualification testing and prototyping. Select from below and buy now. Currently only available in the United States.
Parker Chomerics electrically conductive sealants are highly resilient and formulated to be used as gap fillers that provide EMI shielding or grounding on electrical enclosures. This makes them suitable for use in both metal and composite substrates. All our electrically conductive sealants are one-component systems, with excellent impermeability to gases. No primer is required to improve the adhesion of the seal, which means they are suitable for a wide variety of applications.
Our EMI shielding products are of exceptional quality and encompass a diverse range of materials to suit a variety of applications.
If you need assistance identifying the most suitable material for your application, speak with one of our expert engineers. Our team is ready to help.
Discover PRO-SHIELD® electrically conductive inks which provide critical electromagnetic interference (EMI) shielding for a variety of substrates. Easy to dispense and ready to use!
PRO-SHIELD is designed to meet the critical needs of engineers for qualification testing and prototyping. Select from options below and buy now. Currently only available in the United States.
PRO-SHIELD Electrically Conductive Inks are inks that result in a printed object which conducts electricity. These flexible, single component inks provide great adhesion to a variety of substrates such as plastic and composites.
Please join us for a webinar discussing the basics of electrically conductive paints and coatings on the housings of electronic assemblies. You'll learn about:
Electrically conductive coatings for plastic enclosure electromagnetic shielding are growing in popularity as concerns overweight increase for a variety of EMI applications in the military, aerospace, automotive, telecom, medical, and semiconductor marketplaces. These paints are filled with conductive metals such as silver, nickel, copper, or other specialty powders and flakes.
Parker Chomerics CHO-MUTE 9009 is an elastomer-based absorber material that offers a user-friendly approach to reducing unwanted electromagnetic radiation from electronic equipment as well as minimizing cavity-to-cavity cross coupling and microwave cavity resonances.
Parker Chomerics has launched new solutions to protect drones from electromagnetic interference and overheating. Drones operating near cell phone towers, buildings, antennae, high-voltage power lines and other obstacles can be affected by serious electromagnetic interference (EMI), compromising their performance and safety.
Our customer, a global defense contractor is tasked with developing the next generation of armored land fighting vehicles, each needing to provide first-class protection and survivability, reliability and all-weather performance. The Parker Chomerics design and applications engineering team worked closely with the customer design team to meet rigorous testing procedures and ensure compliance of all specified technologies.
Parker Chomerics’ manufacturing operations span the globe, allowing us to serve you locally no matter where you are. We understand your unique needs and provide personalized solutions that cater to your specific requirements.