EMI Shielding - Chomerics Division | Parker US
Parker Chomerics EMI Shielding Products

Parker Chomerics

The Parker Chomerics electromagnetic interference (EMI) shielding and radio frequency interference (RFI) shielding product family spans a wide variety of uses and applications. Improve the safety and performance of electronic devices with an extensive selection of EMI gaskets, shielded windows, shielded honeycomb air vents, cable shielding products, grounding solutions, shielding laminates, and metal foil tapes. 

Introducing CHO-SEAL 1299

A Low-Durometer EMI Shielding Elastomer Gasket

CHO-SEAL® 1299 consists of passivated silver-plated aluminum particles in a fluorosilicone binder. It offers a lower hardness (45 Shore A typical) than many traditional conductive elastomer gaskets while still providing great shielding effectiveness and excellent corrosion resistance against aluminum. 

Parker Image

SOFT-SHIELD Product Family

Parker Chomerics family of SOFT-SHIELD fabric-over-foam electromagnetic interference (EMI) shielding gaskets provides an EMI gasket solution suitable for most all indoor EMI shielding and grounding applications. Ideal for applications requiring low compression force, these products rely on the unique construction of a conductive plated fabric or wire mesh, wrapped or knitted over a low closure force urethane foam.

Parker Chomerics SOFT-SHIELD

Enhanced EMI Protection for Higher Frequency Ranges

To meet industry demands, we’re pleased to introduce the newest engineering innovation from the CHO-MUTE™ family of microwave absorber materials, a suite of products that have been intentionally and carefully designed to provide best-in-class electromagnetic shielding and thermal management. Parker Chomerics CHO-MUTE 9009 is an elastomer-based absorber material that offers a user-friendly approach to reducing unwanted electromagnetic radiation from electronic equipment as well as minimizing cavity-to-cavity cross coupling and microwave cavity resonances.

Parker Image

EMI Protection Meets Design Freedom with CHO-SEAL 6750

Parker Chomerics is the global leader in thermal interface materials and EMI shielding solutions, and we continue to deliver engineering innovations to help companies protect their applications from EMI. Today we’re excited to introduce CHO-SEAL® 6750, a new offering from the trusted CHO-SEAL family of nickel-plated graphite-filled elastomers. CHO-SEAL 6750 is a low durometer, nickel-graphite filled fluorosilicone EMI shielding material. Its high-temperature capability and chemical resistance ma

CHO-SEAL 6750 o-rings

EMI Shielding Air Vent Panels

Our EMI shielding air ventilation panels come in a range of configurations to deliver high performance shielding. These panels combine maximum shielding with minimal air flow resistance to provide optimal airflow for cooling electronic enclosures. Explore products.

Parker Chomerics EMI Shielding Air Vents

How to Select the Right Plastic for Your Project

Our expert team will guide you through our EMI shielding and injection molded plastics solutions, discussing their unique properties, strengths, and applications. Whether you're working to reduce weight or reduce cost, we've got you covered. 

Connect with our knowledgeable experts to help you make the best choice for your project. They are ready to answer your specific quests, provide tailored advice and assist you in selecting the perfect plastic for your project. 

How to Choose the Right Plastic

What is EMI Shielding?

Electromagnetic interference (EMI) – unwanted noise or interference in an electrical circuit that can degrade or even halt system performance – is an important product design consideration that impacts every industry. Learn more about what causes EMI and how EMI shielding can protect electronic devices and machinery from its damage.

Parker Image

Our products are used in a wide range of industries.


 

Parker Chomerics Industries

EMI Shielding, Grounding, and Thermal Management for Connectors and Cable Assemblies

Parker Chomerics is a manufacturer of electrically and thermally conductive materials used to solve the challenges associated with these design concerns.

cables and connectors

Can't find what you're looking for? Talk to one of our experts.