More coming soon! Sign up to be notified when we schedule our next webinar.
For automotive engineers looking to reduce vehicle weight, metal-to-plastic conversion is a win-win. At the highest level, injection plastic molds are capable of producing multiples of millions of parts required for automotive programs with ease. Typically, a single tool can support a program for its entire life-cycle, meaning you only must go through the cost and design of tooling just once.
In traditional metal fabrication, you have stamping and die casting, both of which require tool refurbishment, at what can amount to a very significant cost. Although injection mold tooling can be relatively expensive, it is not more expensive than die cast tools and/or stamping tools.
Typically, injection molds will last many times longer than metal tooling. Injection mold tooling are also more flexible than other types of tools, allowing you to incorporate many types of features into a part so that no secondary machining, coating and/or forming is required after the molding operation. And depending on the type of plastic material you select; you can realize excellent strength to weight properties.
Parker Chomerics PREMIER family of materials are electrically conductive thermoplastics for plastic enclosure EMI shielding solutions. The polymer alloys (PC-ABS or PBT-PC) and conductive fillers are engineered for stable electrical, mechanical, and physical performance.
Our expert team will guide you through our EMI shielding and injection molded plastics solutions, discussing their unique properties, strengths, and applications. Whether you're working to reduce weight or reduce cost, we've got you covered.
Connect with our knowledgeable experts to help you make the best choice for your project. They are ready to answer your specific quests, provide tailored advice and assist you in selecting the perfect plastic for your project.
If you need assistance identifying the most suitable EMI shielding product for your application, speak with one of our expert engineers. Our team is ready to help.
Plastic components provide a low-cost, space-saving solution, enabling Original Equipment Manufacturers (OEMs) to meet the integrated cooling requirements of high-torque electric motors. These products are backed by machine-based process monitoring, ensuring each manufacturing and assembly step is completed thoroughly and correctly.
Join our experts for a deep dive into our products, features, industry trends and more. Missed a webinar? No problem! See below on-demand webinars and watch when you can.
Call Us at 781 935 4850