More coming soon! Sign up to be notified when we schedule our next webinar.
Electrically conductive form-in-place gaskets are ideal for today’s densely populated electronics packaging, particularly where intercompartmental isolation is required to separate processing and signal generating functions.
CHOFORM is directly dispensed on castings, machined metal and conductive plastic housings and board shields. It provides excellent electrical contact to mating conductive surfaces including printed circuit board traces.
CHOFORM is widely used in compartmentalized enclosures and other tightly packaged electronic devices in military, telecom, transportation, aerospace and life science applications.
We offer a comprehensive range of EMI shielding solutions to meet a variety of project requirements, from cost-effective options to highly robust and durable solutions. Whatever your specific needs may be, you can count on us to provide you with the most suitable EMI shielding solutions to ensure optimal performance and reliability.
If you need assistance identifying the most suitable EMI shielding product for your application, speak with one of our expert engineers. Our team is ready to help.
Join our experts for a deep dive into our products, features, industry trends and more. Missed a webinar? No problem! See below on-demand webinars and watch when you can.
Call Us at 781 935 4850