EMI Shielding Air Vent Panels: Design and Application 101 - Chomerics Division | Parker US
Parker Chomerics Headquarters in Woburn, MA

Webinar

Discover the benefits of honeycomb EMI shielding air vent panels for airflow/dust and debris protection in this recent technical webinar.

Get Notified About New Webinars

More coming soon! Sign up to be notified when we schedule our next webinar.

In This Webinar, You Will Learn About:

  • EMI shielded honeycomb cell air vent panels which help to solve thermal, EMI shielding, filtration and airflow problems
  • Various types of air vent panels available including platings, cell sizes, thicknesses and gasket options for corrosion needs
  • Frame design options to pass foreign object debris (FOD) requirements
  • Paint coatings for flammability requirements
EMI Shielding Air Vent Panels: Design and Application 101 Duration: 30 minutes plus Q&APlease join us for a webinar discussing EMI shielding air ventilation panels for airflow/dust and debris protection. This webinar will focus on:EMI shielded honeycomb cell air vent panels which help to solve thermal, EMI shielding, filtration and airflow problemsVarious types of air vent panels available including platings, cell sizes, thicknesses and gasket options for corrosion needsFrame design options to pass foreign object debris (FOD) requirementsPaint coatings for flammability requirementsAnd much more!This webinar will be 30 minutes of presentation followed by a live Q&A session. Please bring your questions for our experts!

Mentioned in This Webinar

A honeycomb vent is either free-standing metallic alloy honeycomb or an assembly incorporating the honeycomb with other value-added features such as framing, plating, gasketing, filters, etc. These vents are typically incorporated into enclosures where EMI radiation or susceptibility is a concern, as well as where heat dissipation is necessary to ensure long-term assembly performance. Application-specific performance can be changed by modifying the size and other associated features of the vent assembly.

Design requirements such as, but not limited to, attenuation values, airflow rates and direction, corrosion prevention, durability, air particulate filtration and flame resistance can be achieved.

Parker Chomerics EMI shielding air ventilation panels include a range of innovative products and configurations to deliver high performance shielding. Our shielded EMI air ventilation panels combine maximum shielding with minimal air flow resistance to provide optimal airflow for cooling electronic enclosures.

These vents can be incorporated into enclosures where EMI radiation and susceptibility is a concern or where heat dissipation is necessary. This ensures long-term assembly performance. We also supply EMI fan filters for dust particle collection.

Parker Image

Our Newest High Performance, EMI Shielding Materials

We offer a comprehensive range of EMI shielding solutions to meet a variety of project requirements, from cost-effective options to highly robust and durable solutions. Whatever your specific needs may be, you can count on us to provide you with the most suitable EMI shielding solutions to ensure optimal performance and reliability.

Parker Image

EMI Shielding Air Vent Panels

Our EMI shielding air ventilation panels come in a range of configurations to deliver high performance shielding. These panels combine maximum shielding with minimal air flow resistance to provide optimal airflow for cooling electronic enclosures. Explore products.

Parker Chomerics EMI Shielding Air Vents

Need Help Finding the right EMI Shield? Talk to an Expert Engineer Now.

If you need assistance identifying the most suitable EMI shielding product for your application,  speak with one of our expert engineers. Our team is ready to help.

Our products are used in a wide range of industries.

Explore More On-Demand Webinars

Join our experts for a deep dive into our products, features, industry trends and more. Missed a webinar? No problem! See below on-demand webinars and watch when you can. 

Shop link image

Can't find what you're looking for? Talk to one of our experts.

Call Us at 781 935 4850