More coming soon! Sign up to be notified when we schedule our next webinar.
Electrically conductive elastomers are elastomeric polymers filled with metal particles. They can be grouped by filler type and elastomer type. Then within each of these classes, there are standard materials and specialty materials.
Parker Chomerics manufactures electrically conductive elastomer gaskets, also known as EMI elastomer gaskets, under the CHO-SEAL brand. We won't get so much into gasket configurations and dimensions here, we'll just stick to classes of materials. So what is available? Let’s find out.
Conductive elastomers are metallic particle-filled elastomeric polymers, the particles giving the shielding performance and the polymer making them “rubber."
Parker Chomerics electrically conductive elastomer gaskets are the superior choice for corrosion resistance, environmental sealing, and cost-effective EMI shielding. Available as molded sheets or parts, allowing for greater part complexity and detail but sometimes at a higher cost; or extruded into strips and either offered as cord stock at length or spliced (fused) to form a continuous seal.
We offer a comprehensive range of EMI shielding solutions to meet a variety of project requirements, from cost-effective options to highly robust and durable solutions. Whatever your specific needs may be, you can count on us to provide you with the most suitable EMI shielding solutions to ensure optimal performance and reliability.
Parker Chomerics is the global leader in thermal interface materials and EMI shielding solutions, and we continue to deliver engineering innovations to help companies protect their applications from EMI. Today we’re excited to introduce CHO-SEAL® 6750, a new offering from the trusted CHO-SEAL family of nickel-plated graphite-filled elastomers. CHO-SEAL 6750 is a low durometer, nickel-graphite filled fluorosilicone EMI shielding material. Its high-temperature capability and chemical resistance ma
If you need assistance identifying the most suitable EMI shielding product for your application, speak with one of our expert engineers. Our team is ready to help.
Join our experts for a deep dive into our products, features, industry trends and more. Missed a webinar? No problem! See below on-demand webinars and watch when you can.
Call Us at 781 935 4850