Parker Chomerics Headquarters in Woburn, MA

Virtual Event

Recent advancements in artificial intelligence, cloud computing, and device miniaturization have significantly increased the demand for computational power, leading to devices operating at higher temperatures than ever before. Since air is a very poor conductor of heat, it is essential to use thermal interface materials (TIMs) to create an efficient thermal pathway between heat-generating components and heat-dissipating components.

However, dispensing TIMs can often produce a bottleneck in high-volume manufacturing assembly processes. New manufacturers may find it challenging to optimize dispensing for both high thermal performance and reduced cycle times.

In This Virtual Event, You Will Learn About:

  • The benefits of dispensable Thermal Interface Materials (TIMs), specifically single-component thermal gels
  • Types of equipment & factors to consider when selecting equipment
  • The steps involved in the dispensing process 
  • Typical challenges encountered when dispensing single-component thermal gels
Dispensing For Beginners: Thermal Interface Materials

Get a Free Sample of THERM-A-GAP GEL

We’re so confident about our products, we’ll give you the opportunity to try them out before purchase. Fill out the form below to request a sample and we’ll have them delivered to you.

Parker Image

When Reliability Matters Most, Trust THERM-A-GAP™ GEL 50VT

THERM-A-GAP™ GEL 50VT, the newest addition to the THERM-A-GAP GEL family from Parker Chomerics, is our most reliable thermally conductive gel offering yet and the perfect fit for these challenging scenarios. Boasting 5.2 W/m-K thermal conductivity, this high-performance, one-component, dispensable thermal interface gel material was developed to conduct heat from electronics to heat sinks or enclosures and perform reliably in vertical, high-vibration, and harsh environments. It can be used in any industry where applications require reliability in harsh conditions.

Parker Image

Need Help Finding the right thermal material? Talk to an Expert Engineer Now.

If you need assistance identifying the most suitable product for your application,  speak with one of our expert engineers. Our team is ready to help.

Our products are used in a wide range of industries.

Explore More On-Demand Webinars

Join our experts for a deep dive into our products, features, industry trends and more. Missed a webinar? No problem! See below on-demand webinars and watch when you can. 

Shop link image

Can't find what you're looking for? Talk to one of our experts.

Call Us at 781 935 4850