Benefits of EMI Shielding Air Ventilation Panels
Thermal management is an important consideration when designing high-performing data centers that are capable of carrying an intense and ever-growing workload. Learn how EMI shielding air ventilation panels are helping data centers work harder.
From facilitating modern conveniences to ensuring mission-critical information exchanges, keeping data centers and servers operating at their best is a top organizational priority. Learn about electromagnetic interference (EMI) solutions for these applications.
As data centers associated with high-performance computing are being asked to work harder and faster, the cables and connectors associated with them can become a bottleneck that prevents data from being transferred quickly and reliably. It’s essential that connectors and cables keep up with the processing volume while remaining protected from harmful EMI.
Parker Chomerics is a manufacturer of electrically and thermally conductive materials used to solve the challenges associated with these design concerns.
An electronics component manufacturer required a filter connector gasket that must be electrically conductive, with z-axis and x-y plane shielding. It must have high reliability on both aging and temperature cycling tests.
SOFT-SHIELD fabric-over-foam electromagnetic interference (EMI) shielding gaskets provides an EMI gasket solution suitable for most all indoor EMI shielding and grounding applications.
If you need assistance identifying the most suitable product for your application, speak with one of our expert engineers. Our team is ready to help.
Join our experts for a deep dive into our products, features, industry trends and more. Missed a webinar? No problem! See below on-demand webinars and watch when you can.
Call Us at 781 935 4850