More coming soon! Sign up to be notified when we schedule our next webinar.
Explore our cutting-edge solutions for Electrical Grounding and EMI Shielding! From conductive foams to fabric-over-foam gaskets, fingerstock gasketing, and conductive elastomers, our products offer reliable performance across industries. Learn more about these innovative products and how they meet your design and regulatory needs.
SOFT-SHIELD 3500, 3700, and 3800 - Commonly referred to as “Fabric Over Foam” these gaskets are available in stirp form and a variety of catalog and custom profiles.
SOFT-SHIELD 4800, 4840, 4850 and 4860 - Conductive Silver plated fibers knitted into low-density foam are made in sheet form and are die cut into custom shapes.
Parker Chomerics SHIELDMESH gaskets are designed for applications requiring small round or rectangular EMI seals such as waveguide choke flanges, or for shafts or small housings.
At Chomerics, we’re hands-on people—especially when it comes to our products. We understand the value of seeing them in person, trying them on and feeling the difference when you really put them to the test.
We’re so confident about our products, we’ll give you the opportunity to try them out before purchase. Fill out the form below to request a sample and we’ll have them delivered to you.
Parker Chomerics family of SOFT-SHIELD fabric-over-foam electromagnetic interference (EMI) shielding gaskets provides an EMI gasket solution suitable for most all indoor EMI shielding and grounding applications. Ideal for applications requiring low compression force, these products rely on the unique construction of a conductive plated fabric or wire mesh, wrapped or knitted over a low closure force urethane foam.
New to the SOFT-SHIELD product family is SOFT-SHIELD® 3800, layering design flexibility and customization on top of proven performance. Available in complex and unique non-rectangular shapes, SOFT-SHIELD 3800 enables customers to create more involved profiles to fit any size or shape requirement without sacrificing high temperature durability. SOFT-SHIELD 3800 is comprised of an electrically conductive nickel-plated copper polyester taffeta weave fabric wrapped around open cell silicone foam. Th
If you need assistance identifying the most suitable EMI shielding product for your application, speak with one of our expert engineers. Our team is ready to help.
Join our experts for a deep dive into our products, features, industry trends and more. Missed a webinar? No problem! See below on-demand webinars and watch when you can.
Call Us at 781 935 4850