THERM-A-GAP GEL 35VT is a reworkable, one-component silicone, dispensable thermal interface gel material with 3.5 W/m-K typical thermal conductivity. The “VT” suffix in the product name stands for Vertical Tackiness.

THERM-A-GAP™ GEL 50VT is a reworkable, high performance, one-component silicone, dispensable thermal interface gel material with 5.2 W/m-K typical thermal conductivity. The “VT” suffix in the product name stands for “Vertical Tackiness.”

THERM-A-GAP GEL 50TBL is a reworkable, high performance, one component, dispensable, thermal interface material with 5.0 W/m-K Bulk typical Thermal Conductivity. The “TBL” suffix stands for Thin Bond Line, indicating that this material is meant for thin bond line applications.