A globally recognized electronics component manufacturer was having service issues with their current supplier. They needed to find an EMI shielding gasket that offered a low-compression force and relatively high performance all within a cost-efficient material solution that could be easily cut into parts.
The recommended solution for this electronics component manufacturer was to use a Parker Chomerics SOFT-SHIELD® 3500 series fabric over foam EMI gasket in a similar profile to the current competitor’s part. SOFT-SHIELD 3500 is flammability rated to UL 94 V-0 and is available with various profile cross sections each engineered to optimize mechanical form, fit and function while also optimizing electrical performance.
The customer was pleased with the service Parker Chomerics offered and switched their business. Parker Chomerics was also able to come up with different solutions for future business, including an extruded conductive elastomer solution as a backup if operating temperature requirements are increased by the customer.
Parker Chomerics SOFT-SHIELD® 3500 Plated-Fabric Wrapped Foam EMI gasket provided the customer with better performance over the life of their project. Parker Chomerics was also able to offer the electronics component manufacturer better service and a larger variety of solutions than their previous supplier.
Parker Chomerics family of SOFT-SHIELD electromagnetic interference (EMI) shielding gaskets are designed for EMI shielding and grounding applications that do not require a weather seal.
Tell us a little bit about your problem and we'll do our best to come up with a cost effective, timely quote to help you get started.
If you need assistance identifying the most suitable product for your application, speak with one of our expert engineers. Our team is ready to help.
There are many choices when it comes to SOFT-SHIELD gaskets from Parker Chomerics. Is compression set a concern? Is the application in sheer? What shielding requirements do you have? Hight temperature concerns? Is it just a grounding applications? Or perhaps you have green initiatives you need to meet. You'll find a SOFT-SHIELD solution for just about any shielding need.
Grounding isn't just about safety anymore. With products being increasingly multimedia and communication-oriented, a proper grounding strategy has taken on a new importance. Parker Chomerics is your source for integrated solutions that allow you to meet or exceed your specifications.
With more than 60 years of experience, we have the technical know-how to meet the rapidly increasing needs of engineers.