Electronics Component Manufacturer Required Conductive Grommet for Cable Slot Pass-Through - Chomerics Division | Parker US
How to Ground Electronics

Discover how one electronics manufacturer used a Parker Chomerics electrically conductive foam gasket to achieve a conductive grommet.

Customer Challenge

An electronics component manufacturer required a conductive grommet for a rectangular slot where cables pass through and into a back panel. This solution must be functional in a high tolerance application.

Design Requirements

  • Offering superior shielding performance
  • No release of harmful particles
  • Lower compression force requirement than the competitor’s product
  • Material offered with pressure sensitive adhesive (PSA) for peel and stick assembly
  • Easily die cut to shape of area necessary

Key Customer Requirements

  • Offering superior shielding performance
  • No release of harmful particles
  • Lower compression force requirement than the competitor’s product
  • Material offered with pressure sensitive adhesive (PSA) for peel and stick assembly
  • Easily die cut to shape of area necessary
electronics component manufacturer required a conductive grommet

Solution

The recommended solution for this electronics component manufacturer was to use a Parker Chomerics SOFT-SHIELD® 3500 series fabric-over- foam EMI gasket.

Using a standard gasket profile, parts were cut to allow for fabric flaps at each end to provide an EMI seal on every contacting surface. 

PSA was added, extending end to end which allowed for self retention of the gasket within the assembly. The solution was cost effective and met and exceeded all EMI shielding requirements.

Conclusion

Parker Chomerics SOFT-SHIELD® 3500 met the needs of the customer’s cost and EMI shielding performance requirements. 

Our ability to offer overnight samples, as well as a low compression force, cost effective solution that was easy to install, with minimal tooling investment, meant the customer was taken care of quickly and efficiently. 

Get a Quote Now

Tell us a little bit about your problem and we'll do our best to come up with a cost effective, timely quote to help you get started.

Need Help Finding the Right Solution? Talk to an Expert Engineer Now.

If you need assistance identifying the most suitable product for your application,  speak with one of our expert engineers. Our team is ready to help.

Learn more about high-performing EMI shielding solutions.

Find the Right Conductive SOFT-SHIELD EMI Gasket for You

There are many choices when it comes to SOFT-SHIELD gaskets from Parker Chomerics. Is compression set a concern? Is the application in sheer? What shielding requirements do you have? Hight temperature concerns? Is it just a grounding applications? Or perhaps you have green initiatives you need to meet. You'll find a SOFT-SHIELD solution for just about any shielding need.

Parker Chomerics SOFT-SHIELD

Electrical Grounding Products to Protect Sensitive Consumer Electronics

Grounding isn't just about safety anymore. With products being increasingly multimedia and communication-oriented, a proper grounding strategy has taken on a new importance. Parker Chomerics is your source for integrated solutions that allow you to meet or exceed your specifications.

Electrical Grounding in electronics

Our products are used in a wide range of industries.


 

Thermal Interface Materials & EMI Shielding Solutions

With more than 60 years of experience, we have the technical know-how to meet the rapidly increasing needs of engineers.

Can't find what you're looking for? Talk to one of our experts.