Contract Manufacturer of Computer Screens Requires EMI Shielding Around Display - Chomerics Division | Parker US
How to Ground Electronics

Discover how one contract computer manufacturer used a Parker Chomerics EMI shielding solution to enhance shielding around a display.

Customer Challenge

A contract computer manufacturer is using an existing handmade Kapton® copper shield for EMI shielding around a display. This solution is not providing adequate shielding and does not provide dielectric protection around the part. 

Design Requirements

  • Needs to provide shielding around a display yet provide a dielectric protection around the part.
  • Desire to have a simple, low-cost shield complete with adhesive features, fold lines and grounding tape.
  • Meet CISPR 22 and FCC Part 15 class B shielding limits.

Key Customer Requirements

  • Low cost, short lead time
  • Excellent EMI shielding
  • UL 94-V0
EMI shielding around a display

Solution

Parker Chomerics offered an Engineered Laminate solution featuring CBL-XX-3102-2400 material.  The copper offers excellent shielding and can be soldered to if necessary.  The .0762mm thick PVC provides a thin dielectric for easier folds and is still UL 94-V0. 

The part has PSA tape along the material flow axis of our rotary die cutting machine, so product throughput is high and the customer gets the adhesive they requested.

Conclusion

Parker Chomerics Engineered Laminate solution featuring CBL-XX-3102-2400 material provided the contract computer manufacturer exactly what they required. 

The laminate has pressure sensitive adhesive (PSA) for ease of application and can be soldered if necessary. The part can also be cut on a high speed rotary die cut machine for increased material yield and stable labor costs.

Get a Quote Now

Tell us a little bit about your problem and we'll do our best to come up with a cost effective, timely quote to help you get started.

Need Help Finding the Right Solution? Talk to an Expert Engineer Now.

If you need assistance identifying the most suitable product for your application,  speak with one of our expert engineers. Our team is ready to help.

Learn more about high-performing EMI shielding solutions.

EMI Shielding and Thermal Solutions for High Frequency, 5G Applications

Major telecom providers are working hard to overcome a range of technical challenges to deliver on 5G’s potential. One of the outcomes of this work will be a higher number of components in more compact spaces, which in turn prompts the need for effective electromagnetic compatibility (EMC) and thermal management solutions.

pink telecom tower

Webinar: EMI Shielding and Thermal Interface Solutions for Telecommunications Applications

With unprecedented advancements in the areas of Internet of Things (IoT), Artificial Intelligence (AI), Big Data, Edge Computing, Cloud Computing, and 5G/Network Infrastructure, telecommunications companies are constantly working to improve hardware solutions and meet the demands of the next generation of connectivity needs.

Parker Chomerics is a leader in the development and manufacture of Electromagnetic Interference (EMI) and Radio Frequency Interference (RFI) shielding solutions as well as Thermal Interface Materials (TIMs) for high performance electronics. In this webinar, you will learn about the component-level and system-level solutions for addressing EMI/RFI shielding and thermal management challenges within telecom hardware. You'll also learn about material advancement and testing trends associated with mmWave technology demands. 

Parker Image

Our products are used in a wide range of industries.


 

Thermal Interface Materials & EMI Shielding Solutions

With more than 60 years of experience, we have the technical know-how to meet the rapidly increasing needs of engineers.

Can't find what you're looking for? Talk to one of our experts.