Consumer Electronics - Chomerics Division | Parker US
woman wearing virtual reality headset

Parker Chomerics

Parker Chomerics innovations can be found in many everyday products, from smart phones and smart homes to cutting-edge virtual reality devices and lifesaving wearables. We provide high-performing and reliable thermal interface materials and EMI shielding solutions to help our customers solve difficult problems and support them every step of the way with engineering expertise. 

Empowering the Latest Consumer Electronic Innovations

Consumer technology gadgets all have one thing in common: To operate as intended, they must be designed with proper EMI shielding and thermal management. Learn how Parker Chomerics is solving this challenge. 

Empowering the Latest Consumer Electronic Innovations

Proven, Adaptable Solutions for Electrical Grounding

New to the SOFT-SHIELD product family is SOFT-SHIELD® 3800, layering design flexibility and customization on top of proven performance. Available in complex and unique non-rectangular shapes, SOFT-SHIELD 3800 enables customers to create more involved profiles to fit any size or shape requirement without sacrificing high temperature durability. SOFT-SHIELD 3800 is comprised of an electrically conductive nickel-plated copper polyester taffeta weave fabric wrapped around open cell silicone foam. This wrap-around technology grounds the gasket from point to point, creating an electrically conductive path used for RF grounding.

SOFT-SHIELD 3800

SOFT-SHIELD Product Family

Parker Chomerics family of SOFT-SHIELD fabric-over-foam electromagnetic interference (EMI) shielding gaskets provides an EMI gasket solution suitable for most all indoor EMI shielding and grounding applications. Ideal for applications requiring low compression force, these products rely on the unique construction of a conductive plated fabric or wire mesh, wrapped or knitted over a low closure force urethane foam.

Parker Chomerics SOFT-SHIELD

New High Thermal Conductivity Gap Filler Pad for Smart Home Devices

Smart home devices are proliferating within our everyday world. With popular products from both large multinational platers and scrappy startups alike, ther are endless smart home devices available on the market today.

From smart cameras to lightbulbs, plugs, door locks, speakers, virtual assistants and streaming devices, every piece of technology in our homes is trending towards connectivity and will require thermal interface materials for device longevity and performance.

Blog: New High Thermal Conductivity Gap Filler Pad for Smart Home Devices

THERM-A-GAP GEL 75 Thermally Conductive Gel

It's formulates to accommodate today's high performance electronics and is ideal for automated dispensing machines, rework and field repair situations. Learn more.

Parker Chomerics THERM-A-GAP™ GEL 75 fully cured dispensable gel has 7.5 W/m-K Thermal Conductivity as a one component fully cured system.

We're leading 5G mmWave innovation.


 

Telecom Tower

Empowering Your Business on a Global Scale

Parker Chomerics’ manufacturing operations span the globe, allowing us to serve you locally no matter where you are. We understand your unique needs and provide personalized solutions that cater to your specific requirements. 

Shop link image

Can't find what you're looking for? Talk to one of our experts.