Fermenter Inlet Air - Bioscience and Water Filtration Division | Parker US

Ensuring the Quality of Fermenter Inlet Air

Controlled aeration of fermentation processes is critical to achieving the required product yield from a bioreactor. Large-scale fermentation requires high volumes air to provide the level of oxygenation demanded by the culture and it is critical that this sparged air is sterile in order to avoid environmental contamination and batch spoilage. High temperature gas, in excess of 100ºC, may also be used to provide additional assurance against viral contamination.

Parker Bioscience's class-leading range of sterile gas products offer high system flow rates combined with low pressure drops and long stream life while also guaranteeing the removal of bacterial and viral contamination.

Sterile Gas Filters

Gas Prefilters

Filter Housings

Not sure which product you need? Get in touch with one of our specialists.

close up on man hand holding smartphone with futuristic of social media marketing icon for internet network technology and business concept

 

Bioscience N.A. 

Parker Bioscience & Water Filtration
2340 Eastman Ave.
Oxnard, California
93030 United States
Ph: +1 (805) 604-3400
bwf.oxn.support@support.parker.com

 

Bioscience EMEA 

Parker Hannifin Manufacturing Ltd
Durham Road, Birtley
County Durham
DH3 2SF United Kingdom
Ph: +44 (0)191 4105121
befe.birtley.support@support.parker.com

Looking for Watermakers?