Avasan™ (AVS) cartridges are manufactured with a proprietary melt blown manufacturing process using a specially formulated polypropylenepolymer. This formulation provides a uniquely graded density filter cartridge designed for high purity applications.

DuraBond™ melt blown filter cartridges are the most economical high strength filter cartridges available. Featuring an integral rigid thermally bonded construction, the DuraBond filter cartridge provides filtration for a variety of fluids.

MegaBond™ Nominal melt blown filter cartridges are the most economical high purity filter cartridges available. Featuring a graded density matrix of uniform polypropylene fibers, the filter provides consistent filtration for a variety of fluid applications.

Parker’s Abso-Mate™ Pleated Melt blown Filter Cartridges provide the ultimate in economical filtration for even the most critical process fluids. The proprietary melt blown media is rigidly controlled for reliable results time after time.

The best of pleated and depth style technologies combine in Parker’s Claripor™ pleated depth filter cartridges. The unique layered construction provides absolute retention with high flow rates and excellent gel removal.

Poly-Mate™ Plus Pleated Depth Filter Cartridges, made of pleated polypropylene microfiber, provide high efficiency and high purity filtration making them an ideal membrane pre-filter or cost-effective alternative to membrane cartridges.

Clariflow® General grade filter cartridges are designed for general-purpose use in the filtration of high-purity liquids and aqueous chemicals.

The Fluoroflow® pleated membrane filter cartridge is our standard product for aggressive wet etch and clean industrial chemical filtration applications. The filter provides good flow rates and on-stream life at an economical cost.

Proflow™ II-G filter cartridges provide a hydrophobic PTFE membrane for gas and solvent purification.

304 & 316 Stainless Steel, non ASME code design for process liquid filtration.

304 Stainless Steel, non ASME code design for process liquid filtration.

304 & 316 Stainless Steel, non ASME code design for process liquid filtration.

304 & 316 Stainless Steel, non ASME code design for process liquid filtration.

A comprehensive product portfolio for filtration manufacturing processes.

Get a quick glance of filtration products used in these industry applications.

Not sure about which end cap you need? Take a quick look at our offering.

Dirt-Holding Performance vs. Competitor Melt Blown Filter Products


Parker Bioscience & Water Filtration
2340 Eastman Ave.
Oxnard, California
93030 United States
Ph: +1 (805) 604-3400
bwf.oxn.support@support.parker.com
Parker Hannifin Manufacturing Ltd
Durham Road, Birtley
County Durham
DH3 2SF United Kingdom
Ph: +44 (0)191 4105121
befe.birtley.support@support.parker.com