Parker's intelligent small-scale bench top systems automate tangential flow filtration, normal flow filtration and metering in the laboratory or small-scale production. The systems feature the same software as our production-scale systems for ease of scale-up and technology transfer.
ChemTec is an automated precision metering pump system that can be used for volumetric or gravimetric control.
Parker's FilterTec automates normal flow filtration (NFF). Optimize parameters, maximize filter throughput, evaluate filters, and document with SciDoc software. FilterTec Plus can test with three filters simultaneously.
PureTec is a complete TFF development system with real time data collection, automated pressure control, and scalable parameters for easy technology transfer. This protein purification system automatically monitors and adjusts Trans-Membrane Pressure (TMP) or cross flow rate to optimize product yield.
Parker’s single-use sensors for pressure, temperature and conductivity measurement enhance bioprocess control and safety making them fundamental for monitoring critical applications.
ChemTec II is our next generation automated precision metering pump system that can be used for volumetric or gravimetric control. (Curently, available in N.A. only).
The next genereation FilterTec II automates normal flow filtration (NFF). Optimize parameters, maximize filter throughput, evaluate filters, and document with SciDoc software. (Currently available in N.A. only).
The latest PureTec II is a complete TFF development system with real time data collection, automated pressure control, and scalable parameters for easy technology transfer. This protein purification system automatically monitors and adjusts Trans-Membrane Pressure (TMP) or cross flow rate to optimize product yield (Currently available in N.A. only).
Parker's PROPOR range of membrane filters and PROCLEAR range of prefilters are available in small-scale LVD (Liquid Vented Disc) format for use in process development. Our Technical Support Group scientists are on hand to help with filtration process development and optimization.
With the flexibility to integrate the components of your choice, Parker can create single-use manifolds that fit your process. Our design, engineering and technical experts work closely with you from concept to reality to ensure a smooth introduction of the assembly into your process.
Parker Bioscience & Water Filtration
2340 Eastman Ave.
Oxnard, California
93030 United States
Ph: +1 (805) 604-3400
bwf.oxn.support@support.parker.com
Parker Hannifin Manufacturing Ltd
Durham Road, Birtley
County Durham
DH3 2SF United Kingdom
Ph: +44 (0)191 4105121
befe.birtley.support@support.parker.com