Careful monitoring and control of pressure is essential for the efficiency and safety of several key filtration, separation and purification steps during bioprocessing. Pressure sensors can increase yield, ensure validated pressures are met and protect expensive chromatography equipment while also protecting operators from an integrity breach that could expose them to potent molecules.
Available in five sizes, SciLog® SciPres® scalable pressure sensors are designed for incorporation into single-use purification platforms. Pre-calibrated and gamma stable, calibration and identity information is stored on the sensor's chip.
The next generation SciPres II Series is a patented digital sensing and monitoring system that simultaneously monitors, displays, and documents pressure with a single-use, pre-calibrated sensor.
Sensor monitors are available for the full range of SciLog® single-use sensors: SciPres® Pressure Sensors, SciCon® Conductivity Sensors and SciTemp® Temperature Sensors.
Measuring conductivity increases the efficiency of downstream processes and allows operators to monitor the progress of operations such as diafiltration or chromatography steps.
SciLog® SciCon pre-calibrated single-use conductivity sensors are available in 5 sizes, pre-programmed and barcoded with a unique ID for full traceability and easy data collection. Calibration and identity data are stored on the sensor's chip.
The next generation SciCon II Series is a patented digital sensing and monitoring system that simultaneously monitors, displays, and documents both conductivity and temperature from a single-use, pre-calibrated sensor.
Sensor monitors are available for the full range of SciLog® single-use sensors: SciPres® Pressure Sensors, SciCon® Conductivity Sensors and SciTemp® Temperature Sensors.
Temperature control in a bioprocess is essential to prevent protein denaturation due to temperature rises during processing - for example, by sheer generated across a filter membrane. The performance of many process steps is affected by temperature and therefore, careful monitoring can ensure that temperature is maintained within the validated range.
SciLog® SciTemp® pre-calibrated temperature sensors combine accurate temperature measurement with the convenience of single-use. 5 different sizes are available. Calibration and identity information are stored on the sensor's gamma stable chip.
Sensor monitors are available for the full range of SciLog® single-use sensors: SciPres® Pressure Sensors, SciCon® Conductivity Sensors and SciTemp® Temperature Sensors.
Parker Bioscience & Water Filtration
2340 Eastman Ave.
Oxnard, California
93030 United States
Ph: +1 (805) 604-3400
bwf.oxn.support@support.parker.com
Parker Hannifin Manufacturing Ltd
Durham Road, Birtley
County Durham
DH3 2SF United Kingdom
Ph: +44 (0)191 4105121
befe.birtley.support@support.parker.com