Tubing is often the key consideration of any single-use system, due to its use in creating a fluid flowpath within the assembly. Parker Bioscience Filtration offer a selection of industry recognized tubing for broad coverage of process conditions.
A range of polycarbonate and PETG sample bottles are available upon request.
C93 is a high clarity, medical grade film designed to provide strength, flexibility and a gas barrier as well as low extractables. The product contact layer of this five-layer film is ultra low density polyethylene (ULDPE) and the gas barrier is ethylene vinyl alcohol (EVOH). The recommended working temperature is 0 to 60°C (32 to 140°F). 2D bags can be supplied in both pillow and hanging formats. 3D bags should be supported with an appropriate tote.
Parker’s patented closed system container is available in a variety of sizes and enables secure and integral storage of biopharmaceutical solutions, not only in storage and transport, but also during freeze thaw. The bottle is designed to retain its sealing forces down to -90°C (-130°F) due to the design of the patented energizer system.
A range of polycarbonate and PETG sample bottles are available upon request.
Got a single-use application? Complete our form and a Parker bioprocessing expert in your area will contact you to discuss your application details.
A range of polycarbonate and PETG sample bottles are available upon request.
Oetiker® clamps are made from stainless steel and offer a 360 degree compression with an automated tensioning system which can be applied to a known force. They have a long history of being used within high pressure hose applications. They work with all flexible tubing and are available in many sizes.
Tie wraps are available in a wide range of sizes and they work with all flexible tubing.
Where there is a requirement for tubing to be either connected or disconnected in a robust manner, a range of connection types are available for incorporation into single-use assemblies.
AseptiQuik® connectors enable quick and easy sterile connections even in non-sterile environments. They are available in sizes ranging from 1/8” to 1” and their genderless format makes it easier to plan and connect assemblies.
HFC39 series couplings provide aseptic disconnect functionality. Automatic shutoff valves close off the flowpath at disconnection, protecting valuable media while also eliminating the need for pinch clamps and tube welders. An easy-to-use thumb latch design provides a secure, leak-free connection as well as enabling one-handed disconnects.
Choose from a full range of connectors and configurations, including pressure sealing caps and plugs in sizes ranging from 1/8” to 3/4”. MPX/MPC couplings offer optional locking sleeves to further guard against accidental disconnects. In addition coupling halves can be rotated when connected to reduce tube kinks.
Novaseal™ stainless steel crimps are ideal for protecting process fluids from the outside environment at all times. Ideal for sampling, transporting or transferring fluid, the crimp utilizes its metallic wall structure to compress the tubing together to form a robust seal without introducing any additional materials of construction.
Junctions determine the overall flowpath of the bioprocess solution by allowing tubing to be connected together and are available in many different shapes and sizes to match the tubing size.
Polypropylene junctions are available in the following versions: barbed T, barbed X, barbed Y, barbed reducers / straights, and barbed elbows. They work with all flexible tubing and are available in many sizes.
Silicone and TPE overmolded junctions are available in the following versions: overmolded T, overmolded X, overmolded Y, and overmolded reducers / straights. Overmolded junctions can only be used to join the same tubing types and are not suitable for all scenarios.
Where there is a requirement for tubing to be either connected or disconnected using traditional sanitary fittings, a range of Tri-Clamp® styles are available for incorporation into single-use assemblies.
Made from polypropylene, these fittings feature a smooth surface which provides uninterrupted flow and no particulate build-up. They can be used with all tubing types.
Integrated silicone fittings are an option for high reliability where product value is greatest. They offer a seamless fluid path with no leak points and are available for Mitos-P, Mitos-R and C-Flex® tubing.
End caps, gaskets and clamps are available for sealing of molded or plastic Tri-Clamp® ends and are compatible with any size fitting.
Where there is a requirement for tubing to be either closed or a requirement for sampling, a range of tube terminations and sampling options are available for integration into single-use assemblies.
Manufactured from polypropylene, luer caps and barbs are available for 1/8”, 3/16” and 1/4” tubing in female and male format.
Needleless, swabable injection sites allow for sampling without contaminating the product stored within the system. They have a polycarbonate body and silicone valve.
Manufactured from polypropylene, pips or tube plugs provide a simple method for sealing off open tube ends and maintaining the integrity of systems that have been gamma irradiated or sterilized.
A range of blunted end needles manufactured from either 304 or 316 stainless steel and fitted with stainless steel hubs designed for specialist applications, corrosive materials or critical procedures.
A range of blunted end needles manufactured from either 304 or 316 stainless steel and fitted with stainless steel hubs designed for specialist applications, corrosive materials or critical procedures.
Parker offers a range of filtration capsules for integration into single-use assemblies for all bioprocessing stages.
Parker’s PROCLEAR range of prefilters are specifically designed for use in all biopharmaceutical normal flow filtration applications such as Mycoplasma removal, sterilization, bioburden reduction and general clarification.
A range of PVDF hydrophobic vent filters are available which can be attached to various locations on the assembly - whether it is tubing, bags or bottles - to ensure that internal pressure can be released while protecting the contents of the assembly from the outside atmosphere.
Parker Bioscience & Water Filtration
2340 Eastman Ave.
Oxnard, California
93030 United States
Ph: +1 (805) 604-3400
bwf.oxn.support@support.parker.com
Parker Hannifin Manufacturing Ltd
Durham Road, Birtley
County Durham
DH3 2SF United Kingdom
Ph: +44 (0)191 4105121
befe.birtley.support@support.parker.com