When your molecule reaches the bulk filtration stage of your bioprocess, you have already invested significantly in it's production, purification and concentration and it's value is high. Many biopharmaceutical manufacturers then use a manual process to dispense drug product risking product loss or contamination and operator exposure to potent biologics. The Parker SciLog® FD System automates and encloses this step protecting both product and operators.
Various virus inactivation methods can be used alongside filtration. One is to adjust the pH to a precise level that inactivates viruses without destroying the protein. An alternative approach to to meter in a detergent to a specific concentration for a defined time period. Parker’s SciLog® ChemTec system enables the addition of pH adjustment solutions or detergents in a controlled manner, while minimizing the risk of pH overshoots and overdosing which can lead to product quality issues.
The SciLog® ChemTec is an automated precision metering pump system that can be used for volumetric or gravimetric control.
Parker offers sensors and sensor monitors for pressure, conductivity and temperature. Our pre-calibrated, single-use sensors are scalable, pre-programmed and barcoded with unique ID for traceability and easy data collection.
With the flexibility to integrate the components of your choice, Parker can create single-use manifolds that fit your process. Our design, engineering and technical experts work closely with you from concept to reality to ensure a smooth introduction of the assembly into your process.
Parker Bioscience & Water Filtration
2340 Eastman Ave.
Oxnard, California
93030 United States
Ph: +1 (805) 604-3400
bwf.oxn.support@support.parker.com
Parker Hannifin Manufacturing Ltd
Durham Road, Birtley
County Durham
DH3 2SF United Kingdom
Ph: +44 (0)191 4105121
befe.birtley.support@support.parker.com