Parker Bioscience Filtration combines filtration, bioprocess containers, single use assemblies and sensing technology to create scalable and automated system solutions for a wide range of biopharmaceutical applications. Our solutions are supported by a dedicated international team of biopharmaceutical specialists so we are on hand wherever in the world our customers choose to manufacture their products. Find out how we can engineer your success.
Recent Release
Learn more about Parker's Biopharmaceutical solutions in this interactive tool that highlights our products and resources used in upstream and downstream applications.
New Resources
Whitepaper
Tangential Flow Filtration (TFF) is a widely used biopharmaceutical technology focused on process development and scale-up. Take a closer look at our PureTec II automated bench-scale TFF pumps and discover how they optimize filtration stability, efficiency, and product retention in TFF operations. (PureTec II currently available in N.A. only)
The SciLog TFF Standard System is a fully automated tangential flow filtration design pre-configured to fit within a set range of process specifications.
The SciLog® Filter & Dispense Bottle System is a continuous bulk filtration and bottle filler designed to fill up to 1000 bottles accurately and aseptically in an automated fashion, with limited manifold changes.
The next generation SciPres II Series is a patented digital sensing and monitoring system that simultaneously monitors, displays, and documents pressure with a single use, pre-calibrated sensor.
Incorporating a high flow, low binding polyethersulphone (PES) membrane, PROPOR SG 0.2 micron filters offer fast, economical and validated sterile filtration of pharmaceutical liquids.
ChemTec II is our next generation automated precision metering pump system that can be used for volumetric or gravimetric control. (Curently, available in N.A. only).
The next genereation FilterTec II automates normal flow filtration (NFF). Optimize parameters, maximize filter throughput, evaluate filters, and document with SciDoc software. (Currently available in N.A. only).
The latest PureTec II is a complete TFF development system with real time data collection, automated pressure control, and scalable parameters for easy technology transfer. This protein purification system automatically monitors and adjusts Trans-Membrane Pressure (TMP) or cross flow rate to optimize product yield (Currently available in N.A. only).
Parker's, scalable automated single use solutions combine filtration, custom manifolds and proprietary sensor technology to optimize, and control bioprocessing applications such as normal flow filtration, tangential flow filtration and dispensing, normal flow filtration, tangential flow filtration, and dispensing.
Parker's, scalable automated single use solutions combine filtration, custom manifolds and proprietary sensor technology to optimize, and control bioprocessing applications such as normal flow filtration, tangential flow filtration and dispensing, normal flow filtration, tangential flow filtration, and dispensing.
Parker's Tangential Flow Filtration (TFF) systems for UF/DF applications feature the same software throughout to ensure successful process scale-up and systems can be used with your choice of cassette or hollow fiber filters.
Single use sensors for pressure, temperature and conductivity measurement enhance bioprocess control and safety making them fundamental for monitoring critical applications such as virus filtration, ultrafiltration and diafiltration and bulk drug dispense.
Parker works with you to design and create customized single use assemblies to meet the specific application needs of your process. With the flexibility to integrate the components of your choice, we can create single-use manifolds that fit your process, so you don't have to fit your process to a single vendor's product.
From bioreactor dosing, metering and gravimetric fluid management, through to virus inactivation and bulk product fill, Parker offers automated single-use systems for all your dispensing applications.
Parker offer a range of small-scale single use bioprocessing systems and filtration products for drug discovery and smaller-scale biopharmaceutical manufacturing including normal flow filtration, tangential flow filtration and metering.
As part of our commitment to sharing and promoting industry best practice, we have created a technical content hub key bioprocessing topics. Browse our bioprocess related white papers, technical articles, case studies, videos and application notes.
MEET OUR EXPERTS
Parker Bioscience & Water Filtration
2340 Eastman Ave.
Oxnard, California
93030 United States
Ph: +1 (805) 604-3400
bwf.oxn.support@support.parker.com
Parker Hannifin Manufacturing Ltd
Durham Road, Birtley
County Durham
DH3 2SF
United Kingdom
befe.birtley.support@support.parker.com