Thick Film Materials - Assembly & Protection Solutions Division | Parker US
Thick Film Materials

Polymer Solutions

We offer a variety of polymer thick film materials including silver conductors, polymer resistors, protective coatings, marking inks, solvents, carbon resistors, and conductive coatings. These products are electrically conductive and are used in a wide range of electronics applications, including consumer electronics. See how our thick film technology provides high reliability, durability and adhesion.

Features & Benefits

Our thick film materials can be applied by screen printing, syringe, or pin transfer offering diversity for your applications. When cured, LORD films offer the following benefits:

  • Durability - Offers protection against thermal shock, moisture, absorption, oxidization, and corrosion
  • Excellent Adhesion - Formulated with mechanical properties that can bond a variety of surfaces
  • Stability - Electrically and environmentally stable even at high temperatures
  • Solvent Resistant - Withstands exposure to various solvents

Thick Film Applications

From capacitors to solar cells to consumer electronics, our thick film technology is ideal for a variety of applications. 

Global Application Engineering

When & Where You Need It

Our customers have access to a team of dedicated Application Engineers, enabling you to communicate with the right people for any question or challenge as it comes up. Our Application Engineers garner in-depth knowledge of your projects, which helps expedite material requirements, testing, production, and on-site troubleshooting.

Global application engineers

Focus on Quality

When you work with us, you can expect the same level of quality around the globe. A key part of our culture is a commitment to quality and continuous improvement. Our thermal management team is certified and registered to ISO 9001 and IATF 16949 which guides our attention on developing products of the highest quality.

Focus on Quality

Not sure which thick film material you need? Talk with one of our experts.

Call Us at 877-275-5673