Structural Adhesives for Electric Vehicles - Assembly & Protection Solutions Division | Parker US
Structural Adhesives for Electric Vehicles and EV Batteries

Don't be limited by mechanical fastening. Free your engineers to design the next generation of EVs knowing that our line of structural adhesives has your back. Enhance structural strength, improve battery performance and ease battery assembly - all with structural adhesives. 

Benefits of Using Adhesives for EVs

Using adhesive solutions instead of fasteners helps to increase component life through excellent environmental resistance of adhesive-bonded parts.

Urethane and acrylic adhesives bond dissimilar materials, making it easier to use plastic and composite materials in everything from the liftgate to the battery pack. As a result, the adhesives contribute to a lighter-weight vehicle. 

Where heat is a concern, we also have adhesives that provide flame retardancy and are electrically isolative. 

Electric Vehicle Applications

  • Liftgate
  • Trunk Lid
  • Door
  • Hood
  • Spoiler
  • Bumper
  • Battery Cells
  • Lithium-ion Battery Assembly
  • Lead-acid Battery Assembly

Featured Battery Pack Structural Adhesives

Developed to assemble various battery pack components, explore our featured Battery Pack Structural Adhesives:

 

 

Learn more about all our acrylic adhesives here

EV Battery thermal adhesive

Structural Adhesive Solutions for EVs

Our line of structural adhesives can bond a variety of substrates while providing structural strength and improving design flexibility. With our thermally conductive options, we enable OEMs to improve their EV battery design through lightweight adhesives that provide electrical insulation to the most crucial components. 

Benefits of Using Adhesives Instead of Mechanical Fasteners

Our customers run into several issues when welding aluminum. By using structural adhesives, the need for mechanical fasteners as well as post-weld rework is eliminated. Watch this video to explore more benefits of using adhesives for EV battery box aseembly.

Structural Adhesives for Battery Box Assembly

Support, When & Where You Need It

Call Us at 877-275-5673

Our customers have access to a team of dedicated Application Engineers, enabling you to communicate with the right people for any question or challenge. Our Application Engineers garner in-depth knowledge of your projects, which helps expedite material requirements, testing, production, and on-site troubleshooting.

Support, When & Where You Need It