1. If the bumper is damaged (broken, holes or cracks) then a structural repair is necessary.
2. Tape damage area front and rear.
3. Clean with Fusor® 703, wipe dry and remove tape.
4. Taper front, then sand front and back with 80 grit sandpaper and blow clean.
5. Apply Fusor 602EZ to front and back and allow to flash for 10 minutes.
6. Tape off the front side of the damaged area to prevent adhesive from coming through from the back side.
7. Select adhesive based on repair size and/or temperature (132/133, 142/143, 152). Refer to product user instruction sheet, Fusor bead board or visit Fusor.com for work times.
8. Level plungers, attach mixer and dispense a mixer length of adhesive.
9. Apply Fusor Bumper Repair adhesive to back side first using Fusor 700 reinforcement mesh.
10. Flip bumper over and remove masking tape from repair area.
11. Apply additional adhesive to front side and spread evenly.
Tech Tips:
12. Sand the front side with 80/180/240 grit sandpaper (or per your paint manufactures recommendation) when selected adhesive reaches specified sand time.
13. Prime and paint per paint manufacturer’s recommendations.
Tech Tip:
Master the essentials of structural bumper repairs with our detailed Standard Operating Procedures. Enhance your skills, ensure safety, and maintain vehicle integrity by following industry best practices. Dive in to learn more!
Watch Now
Need some help with bumper repair? Check out this video of one of our experts walking through the steps in real-time.
Call Us at 877-275-5673