LORD® UL-approved adhesives have been evaluated under the Adhesive Program of UL 746C and approved for bonding aluminum to aluminum, stainless steel to stainless steel, cold-rolled steel to cold-rolled steel, plastic to plastic, and combinations of these substrates. Testing to UL 746C confirms the adhesive bond does not excessively degrade when exposed to various environmental conditions, including temperature, humidity and cold, and will provide adequate performance when used within the limitations of the test program parameters.
LORD & Signlok Adhesives |
Substrate |
UL File # |
---|---|---|
LORD 201/19 | Aluminum | E225855, MH26317 |
LORD 204/19 | Aluminum | E225855, MH26317 |
LORD 403/19 | Aluminum, Stainless Steel, Cold Rolled Steel | E225855, MH26317 |
LORD 406/19 | Aluminum, Stainless Steel, Cold Rolled Steel | E225855, MH26317 |
LORD 406/19 Red | Aluminum, Stainless Steel, Cold Rolled Steel | E225855, MH26317 |
LORD 410/19 | Aluminum, Stainless Steel, Cold Rolled Steel | E225855, MH26317 |
LORD 7542 A/B | Polyphenylene Oxide Thermoplastic (PPO) | E225855, MH26317 |
LORD 7542 A/C | Polyphenylene Oxide Thermoplastic (PPO) | E225855, MH26317 |
LORD 7542 A/D | Polyphenylene Oxide Thermoplastic (PPO) | E225855, MH26317 |
LORD 7542 A/E | Polyphenylene Oxide Thermoplastic (PPO) | E225855, MH26317 |
Maxlok MX/T6 | Aluminum, Stainless Steel, Cold Rolled Steel | E225855, MH26317 |
Signlok 403 | Aluminum, Stainless Steel, Cold Rolled Steel | E225855, MH26317 |
Signlok 406 | Aluminum, Stainless Steel, Cold Rolled Steel | E225855, MH26317 |
Signlok 810 | Aluminum, Stainless Steel, Cold Rolled Steel | E225855, MH26317 |
Signlok 204 | Aluminum, Stainless Steel, Cold Rolled Steel | E225855, MH26317 |
Call Us at 877-275-5673