solar panels on roof of manufacturing plant

If you’re installing solar panel arrays on a metal or concrete roof, eliminate the need to drill holes. Our adhesives securely attach photovoltaic solar panel mounting rails to the rooftop without damaging the roof’s structural integrity or letting elements such as rain and bacteria seep in through these holes.

Testimonials

Non-Penetrating Roof Mount Solution Eliminates Roof Leaks and Reduces Installation Costs

Vigor Solar Energy Pvt. Ltd. | Sikkander Amin

“We used LORD® 810/20GB adhesive to bond the metal brackets to the roof at 1600 KW solar project in Tamilandu. Not only did solution met all our requirements and is capable of withstanding high winds, but the project was completed in 10 days.”

-----

GreenGain Energy Solutions Pvt. Ltd. | Ankit M. Tak

“Our facility in Bhubaneshwar, Odisha was hit by two cyclones. The Amphan Cyclone hit in June 2020 with windspeeds between 160-180 km/hr and the Feni Cyclone hit in 2019 with windspeeds between 160-180 km/hr. Not a single bracket was debonded. I’m very happy with the product’s performance.”

 

Solar bracket being installated on roof with adhesive

How to Bond Solar Panel Brackets Using Adhesives

See first-hand how quick and easy it is to install a solar panel array on a metal or concrete roof in these short videos, using adhesives. 

how to video showing how solar panels can be installed on a roof using adhesives

Metal Roof Solar Panel Rail Adhesive

LORD® 810S/20GB is a two-component acrylic adhesive that contains glass beads to ensure you achieve precise bondline thickness. This flexible, low-exotherm, low-shrinkage, structural adhesive cures fast – even in low temperatures.

Watch the How-to application video

typical solar metal roof applications

Concrete Roof Solar Panel Rail Adhesive

LORD® 320/322 epoxy adhesive has high load-bearing strength and is temperature-resistant from -40° to 204°C. This virtually odorless adhesive contains no solvents and is nonflammable.

Watch the How-to application video

Bonding Concrete to Concrete for Solar Application

Solar Panel Installation Videos

Watch our series of videos from metal and concrete roof bonding to the step-by-step process of using adhesives on solar panels.

solar panels grid

We’ve helped many installers in the solar rooftop market install photovoltaic panel rails using adhesive. Our LORD solar panel adhesives have been extensively tested at IIT Mumbai. Our adhesives won’t let you – or your customers – down.

LORD adhesives are certified for:

  • Corrosion (Salt Spray, ASTM B 117)
  • UV Resistance of Bonded Assembly (ASTM G 154)
  • Humidity (ASTM D 2247)
  • Heat Resistance (-15℃ to 50℃)
  • Wind Resistance of Bonded Assembly (200 km/hr)
  • Lap Shear Strength (ASTM D 1002)
  • Water Vapor Permeability (ASTM D 1653)

Not sure which adhesive you need? Talk with one of our experts.

Call Us at 877-275-5673