See the ZoomLock MAX refrigerant press fittings burst test to 4000 PSI without failure.
ZoomLock MAX press-to-connect refrigerant fittings eliminate brazing, flames, fire spotters, or risks from installing traditional HVACR fittings. Popular with HVACR contractors and technicians who are looking for more flexibility, safety and efficiency.
This is a virtual event. The self-guided tour keeps contractors in the know of the latest ZoomLock MAX press-to-connect and ZoomLock PUSH push-to-connect refrigerant fitting updates.
Learn how easy it is to switch to ZoomLock MAX
ZoomLock Training provides an introduction to ZoomLock MAX and ZoomLock PUSH flame-free refrigerant fittings, with a focus on proper installation and use. This includes the essential “5 Steps to Prep,” the “Key Steps for Safety,” detailed tubing preparation information, techniques to confirm a correct crimp, and answers to frequently asked questions
CASE STUDIES
Discover Why ZoomLock MAX Makes the Difference
We believe in the power of collaboration with our partners throughout the life cycle of each product. Choosing ZoomLock MAX refrigerant press fittings is a decision driven by the unique combination of efficiency, reliability, and ease of installation. The fittings provide a secure, leak-free connection without the need for brazing, thereby significantly reducing installation time and eliminating the potential risks associated with open flames. Furthermore, ZoomLock MAX fittings are compatible with a wide range of refrigerants, including the newer A2L class, making them a versatile choice for various HVAC applications.
Overall, the choice of ZoomLock MAX refrigerant press fittings aligns with the goal of achieving efficient, safe, and high-quality HVACR installations.