ZoomLock MAX refrigerant press fittings eliminate brazing, flames, fire spotters, or risks associated installing traditional HVACR fittings. ZoomLock MAX refrigerant press fittings provide a clean, leak-proof connection for refrigerant lines up to 700 psi.
ZoomLock PUSH refrigerant push fittings allow HVACR contractors to make clean, leak-free refrigerant copper connections in seconds, without the use of a brazing torch, press tool or jaws.
Parker Smart Service Tools work with a SMART Pro/R Service Tool App for smart phones or tablets along with sensors and pressure transducers to assist HVACR technicians to diagnose and service problems or issues.