Industrial Utility Systems - Aerospace Filtration Division | Parker US

Parker Velcon branded industrial utility systems are well known in the electric utility substation maintenance.  Our range of systems includes portable handcart pumps, fixed mounted cabinet units and our unit on-line systems.

Filter Elements

Parker Velcon Filter Elements are designed for removal of dirt, water and acid from oils and fuels.  Filters are available in pleated cellulose media, depth fiberglass materials, water absorbing and adsorbent media.

Vessels and Housings

Parker Velcon vessels and housings are designed for industrial fluid filtration. Features include ASME code design, carbon steel constructions, primed exterior & oil coated interior, 150 psi operating pressure and more.  Applications for our vessels and housings include: hydraulic oil, gasoline, insulating oil, transformer oil, diesel fuel, coolant, lube oil, cutting oil, kerosene, synthetic oil, gear oil, quench oil and biodiesel oil.

Portable Handcart Systems

Our portable handcart mounted systems are designed with standard flow rates of 5GPM and 10GPM. A full range of standard systems are available to meet your application needs.  Other custom systems are available upon request.

Fixed Mounted Filter Systems

Station Filter Systems have proven to be an effective means of combating load tap changer and other industrial oil problems.

On-Line Systems

The Parker Velcon TDS®5 transformer dry-out system incorporates all the necessary features to allow a transformer to remain in-service while moisture from its insulation is effectively removed.

Need Help?

Can't Find What You're Looking For? Get in Touch With One of Our Aerospace Filtration Experts.