Parker Velcon field test kits are designed for detection of water contaminants and surfactants in aviation jet fuel and diesel fuel.
Parker Velcon Hydrokit® (HK) provides a field "go...no go" fuel condition solution for detection of the presence of water in aviation jet fuel.
SWIFTKits provide the capability to determine the coalescability of fuel due to the presence of surfactants. Coalesability ensures water can be separated from fuel.
Portable electronic sensors provides the ability of sampling directly from the source. Not only are portable samplers lightweight and ruggedly built, they can provide results similar to those found in labs. In addition, the ability to sample directly at the source minimizes the handling and transportation of hazardous chemicals.
Parker icountFS provides a portable field fuel sample that is capable of providing the ISO4406 Cleanliness profile of fuel directly at the source.
Our fixed installation condition monitoring solutions are designed to operate 24/7 and in the most hazardous conditions.
Parker Velcon Integrated Particulate Monitor (IPM™) can be mounted at fuel farms to provide updates to your incoming and outgoing fuel condition. When equipped it a telemetry module, fuel global monitoring of fuel condition can provide insight to your over all fuel program.
Need Help?