Parker's Door Assist System (DAS) allows occupants to quickly and safely exit the vehicle in an emergency situation.
By integrating advanced technologies such as hydraulic or pneumatic actuation, defense door assist systems ensure smooth opening and closing, reducing the physical strain on users and minimizing the risk of injury. Additionally, these systems are engineered to withstand harsh environmental conditions, making them essential for maintaining operational readiness in demanding defense scenarios.