To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Bioscience and Water Filtration Division

Bioscience and Water Filtration Division - Semiconductor | Wafer Manufacturers
679945:MARKETS

Semiconductor | Wafer Manufacturers

Utilizing filtration in the production of semiconductors and MEMS commonly found in electronic devices which drive today’s global technology, ensures high yields and reliable performance. In this multi-faceted process, electronic circuits are fabricated on wafers made of pure semiconducting material, such as silicon and gallium arsenide. A wide range of chemicals, chemicals mixtures, solvents, and water must be properly filtered to remove harmful submicron size particles that can limit or destroy product yield.

Parker Bioscience Filtration products are designed to remove these impurities in all critical wet front and back end semiconductor processes.

Select the 'play' button below to view our interactive on where Parker's products fit in your semiconductor filtration application. (Viewable in Google Chrome)
 


  

Application Areas

  • Markets Img

    Batch wet etch & clean

    Parker filters offer higher flow properties which can increase bath turnover to improve particle removal efficiency.
    Learn More
  • Markets Img

    Chemical distribution

    Parker offers filters that are ideal for chemical distribution. These filters are designed for single or minimal pass systems and optimized for the highest particle removal efficiency and cleanliness.
    Learn More
  • Markets Img

    ECD copper plating

    In ECD copper plating, Parker's hydrophilic filters are used to achieve the best process results as they require no wetting and are highly compatible with most copper plating solutions.
    Learn More
  • Markets Img

    Single wafer wet etch & clean

    Parker's filter cartridges and capsules offer high particle removal efficiencies which are well suited for single wafer etch and clean processes. Our Ultraclean technology is an optional feature for critical processes that require the very lowest in metal extractables.
    Learn More
  • Markets Img

    Ultra-pure water

    Parker's filters in ultra-pure water provide pre-RO protection from larger particles to ensure DI water, used for the most critical point-of-use applications, is free of yield limiting particles.
    Learn More

GLOBAL CONTACT
Parker Bioscience Filtration

+1 805 604 3400
+1 877 784 2234

bioscience.na@parker.com

Capabilities Brochure

MiE Linecard