Bioscience and Water Filtration Division

Bioscience and Water Filtration Division - Pre-sputter Etch & Clean
679945:MARKETS

Pre-sputter Etch & Clean

Prior to nickel plating, the aluminum disks are coated with mere angstroms of zinc. Pre-sputter etching and cleaning is required to prepare the surface and ensure a particle free substrate before zinc is applied.

Parker provides clean, low metal extractable hydrophilic filters for DI water and dilute acids which are used to clean the media disks. These filters wet out easily with the process fluid and efficiently retain the sub-micron particles which could cause defects and result in lower yield.
 

Download literature using the product links below

FILTER SELECTIONS & FEATURES

Polypropylene (PP) structure

Clariflow-E Pleated Membrane
Filter Cartridge

0.02 | 0.04 | 0.1 | 0.2 | 0.45

0.65 | 0.8 µm

Unique hydrophilic PES mirrored anisotropic membrane and high-purity, all polypropylene support structure

Clariflow-E Select Pleated
Membrane Filter Cartridge

0.02 | 0.04 | 0.1 | 0.2 µm

Unique hydrophilic PES mirrored anisotropic membrane and high-purity, all polypropylene support structure with innovative SELECT pleating technology for increased flow

Clariflow-WE Pleated Membrane
Filter Cartridge

0.04 | 0.1 | 0.2 | 0.45 | 0.65 µm

Hydrophilic PES membrane and high-purity, all polypropylene support structure

Proflow II-E Pleated Membrane
Filter Cartridge

0.03 | 0.05 | 0.1 | 0.2 | 0.45 | 1.0 µm

Chemically-resistant polypropylene structure with hydrophobic PTFE membrane

Proflow II-E Select Pleated
Membrane Filter Cartridge

0.03 | 0.05 | 0.1 | 0.2 | 0.45 | 1.0 µm

Chemically-resistant polypropylene structure and hydrophobic PTFE membrane with innovative SELECT pleating technology to increase filtration area and flow by 50%

Proflow-HE Pleated Membrane
Filter Cartridge

0.05 | 0.1 | 0.2 | 0.5 | 1.0
3.0 | 10.0 µm

Chemically-resistant polypropylene structure with hydrophilic PTFE membrane. Ideal for most dilute acids and bases

GLOBAL CONTACT
Parker Bioscience Filtration

+1 805 604 3400
+1 877 784 2234

bioscience.na@parker.com

Capabilities Brochure

MiE Linecard