To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our Privacy Policy. Learn more including how to manage cookies here.

Bioscience and Water Filtration Division

Bioscience and Water Filtration Division - Electroless Nickel Plating
679945:MARKETS

Electroless Nickel Plating

Nickel phosphorus is typically used to plate aluminum disks with a very thin and hard nickel coating. Because the process is electroless, heat, rather than electric current is used to plate out the aluminum disks.

Filtration of sub-micron sized particles is essential in removing potentially defect causing particles and plays a role in the reduction of micropitting and other plating defects. Plating process parameters, like temperature, must be considered to ensure the best combination of filter and cost performance.

Parker offers a range of filters for disk nickel plating and has been successful in greatly reducing plate-out on the filter, which can result in lost production.
 

Download literature using the product links below

FILTER SELECTIONS & FEATURES

PFA supported PTFE

Fluoroflow Pleated Membrane
Filter Cartridge

0.05 | 0.1 | 0.2 | 0.45 | 1.0 µm

All-fluoropolymer construction

Fluoroflow – Select Pleated
Membrane Filter Cartridge

0.03 | 0.05 | 0.1 | 0.2 | 0.45 | 1.0 µm

All-fluoropolymer construction with innovative SELECT pleating technology to increase filtration area by over 70%

Fluoroflow-HSA Pleated
Membrane Filter Cartridge

0.03 | 0.05 | 0.1 | 0.2 | 0.45 | 1.0 µm

All-fluoropolymer construction with more effective filtration area for increased flow

Fluoroflow-XF Pleated Membrane
Filter Cartridge

0.05 | 0.1 µm

All-fluoropolymer with high-flow asymmetric PTFE membrane

Fluoroflow-XL Pleated Membrane
Filter Cartridge

0.02 | 0.03 | 0.05 | 0.1 µm

All-fluoropolymer 3.25” diameter cartridge with innovative SELECT pleating technology for our highest effective filtration area & flow rate

Polypropylene (PP) Structure

Clariflow-E Select Pleated
Membrane Filter Cartridge

0.02 | 0.04 | 0.1 | 0.2 µm

Unique hydrophilic PES mirrored anisotropic membrane and high-purity, all polypropylene support structure with innovative SELECT pleating technology for increased flow

Proflow-HE Pleated Membrane
Filter Cartridge

0.05 | 0.1 | 0.2 | 0.5 | 1.0
3.0 | 10.0 µm

Chemically-resistant polypropylene structure with hydrophilic PTFE membrane. Ideal for most dilute acids and bases

GLOBAL CONTACT
Parker Bioscience Filtration

+1 805 604 3400
+1 877 784 2234

bioscience.na@parker.com

Capabilities Brochure

MiE Linecard