Tube Fittings Division

Tube Fittings Division - Agriculture Equipment Connection Solutions
687620:MARKETS

Agriculture Equipment Connection Solutions

Growing Profitability With Durable Agriculture Equipment

The agriculture industry is some of the toughest, hardest-working people and equipment around. That’s why Parker provides a full range of tube solutions to match this market’s strength and durability, with different types of hydraulic pipe/tube fittings and hose adapters that are engineered to fight against weathering and chemical corrosion, as well as perform in high-vibration applications, all while ensuring reliable, leak-free connections. Parker fittings help improve uptime and decrease maintenance costs in agricultural equipment, including combines, harvesters, attachments, sprayers, seeders and bailers.

 


 

Parker Seal-Lok™ O-Ring Face Seal (ORFS) Fittings and Adapters

Seal-Lok™ Steel and Stainless Steel Tube Fittings and Adapters

With proven over torque resistance and rugged, durable construction, Parker Seal-Lok™ O-Ring Face Seal (ORFS) fittings and adapters provide leak-free connections you can trust. Parker’s patented Trap-Seal design provides optimal seal retention in the ORFS CORG groove and prevents pinch during assembly – saving from costly connection leaks. Seal-Lok meets or exceeds the requirements of both SAE J1453 and ISO 8434-3 and is ideal for high-pressure, high-vibration applications on combines, harvesters, seeders, and bailers.

> Learn more about Seal-Lok™ ORFS Fittings and Adapters

 

 

Parker Triple-Lok® 37º Flare Fittings and Adapters

Triple-Lok® 37º Flare Fittings and Adapters

Triple-Lok® hydraulic fittings and adapters meet the requirements of both SAE J514 and ISO 8434-2. These SAE certified hydraulic fittings feature a metal-to-metal seal with a compact design, low assembly torque and high pressure capability which are important for decreasing maintenance cost of agricultural equipment, including combines, harvesters, attachments, sprayers, seeders and bailers.

> Learn more about Triple-Lok® 37º Flare Fittings and Adapters

 

 


 

ToughShield (TS1000) Fittings and Adapters Plating and XTR Coating

Parker understands the agriculture market’s constant battle with corrosion – and the costly downtime that comes with it, that’s why Parker fittings come with:

 

 

Parker ToughShield TS1000 Plating

TS1000 Plating on Fittings and Adapters

Comes standard on all stainless steel adapters, providing up to 1,000 hours of corrosion protection at no additional cost, saving both time and money.

> Learn more about TS1000 Plating

 

 

 

 

Parker XTR Coating Fittings and Adapters

XTR Coating on Fittings and Adapters

Parker knows that when connections on customer’s sprayer equipment come in contact with nitrogen-based fertilizers fittings and adapters can become severely corroded which can lead to early failure and unnecessary downtime. XTR coating specifically combats those corrosive chemicals ensures fittings and adapters that stand the test of time.

> Learn more about XTR Coating

 

 


 

Parker Pipe Fittings and Port Adapters

Pipe Fittings and Port Adapters

Parker’s pipe fitting and port adapter line offers a wide range of thread types that meet or exceed industry specifications. They are available in steel, stainless steel or brass and boast high static pressure ratings.

> Learn more about Pipe Fittings and Port Adapters

 

 

 

 

Parker ParKlamp Hose Clamps

ParKlamp Hose Clamps

Protect agricultural equipment against shock and vibration with ParKlamp hose and tube clamps. They offer flexible assembly and superior protection.

> Learn more about ParKlamp Hose Clamps

 

 

 

 

Parker 4-Bolt Hydraulic Flanges and Components

4-Bolt Hydraulic Flanges and Components

Parker’s Code 61 and 62 hydraulic flanges and components are especially suited for larger sizes, higher pressures and assembly in tight quarters.

> Learn more about 4-Bolt Hydraulic Flanges and Components

 

 

 

 

Parker Rapid Service Unit (RSU)

Parker Rapid Service Unit (RSU)

Parker knows that time is of the essence in the agriculture market, that’s why Parker RSU is always on standby when parts are needed urgently for combines, harvesters, attachments, sprayers, seeders and bailers. Whether it’s an uncommon jump size or a one-of-kind, Parker can have parts in hand in 24, 48 or 72 hours – so customers can continue to be assured of minimal downtown and higher production.

> Learn more about Parker Rapid Service Unit (RSU)

 

 

CONTACT DETAILS:

Parker Hannifin Corporation
Tube Fittings Division
3885 Gateway Boulevard
Columbus, OH 43228 USA
Phone: (614) 279-7070