Refuse and Waste Collection Hose Solutions
Refuse collection vehicles are increasingly requiring rugged and compact systems with high pressures and temperatures, which means selecting the right hydraulic hoses for your system is more important than ever before. With the largest selection of hose and fittings, Parker has exactly what you need whether you are looking for higher temperature hose assemblies, increased operating pressures, longer impulse life or maximum abrasion resistance. Hose Products Division prides itself on delivering exceptional quality and reliability when it comes to hydraulic hose for the waste collection and disposal market.
Constant Working Pressure hoses are designed to meet the most common working pressures within the refuse vehicle industry. Choosing a constant working pressure hose simplifies the selection process no matter what hose diameter.
GlobalCore™ provides a simple solution of robust hydraulic hoses designed to endure tough conditions and to meet the most relied upon working pressures in industry. Designed, built, and tested to the ISO 18752 specification, hoses are available in Standard, ToughCover, and SuperTough cover options, and are ideal for petroleum-based hydraulic fluids and lubricating oils.
|
Hydraulic Industry Standard hoses are designed to handle extreme circumstances, which are common within the refuse industry. Parker’s Hose Products Division has exactly what you need whether you need higher temperature hose assemblies, increased operating pressures, longer impulse life or maximum abrasion resistance.
471TC and 471ST hoses are hydraulic industry standard hoses that have a synthetic rubber inner tube which provides wide fluid compatibility that is ideal for refuse applications. The 471 hose is designed, built, and tested to meet ISO 11237-1 TYPE 2SC performance specifications. The two-wire braided hose construction offers more flexibility than the standard spiral counterpart, which is ideal for waste collection and disposal applications.
436 hose is a hydraulic industry standard hose that is perfect for power steering applications due to its flexibility and bend radius for tight routing requirements required by equipment used within the refuse market. The 436 hydraulic hose is designed, built, and tested to meet SAE 100R16 performance specifications. Additionally, the 436 hose can withstand temperatures up to 302 degrees Fahrenheit. The two-wire braided reinforcement with a smaller construction is ideal for compact spaces that are typical for the refuse market.
|
Industrial Refrigerant hoses are designed specifically for the transfer of liquid and gaseous refrigerants. These hydraulic hose and tubing solutions work in automotive and industrial air conditioning systems or in AC systems on refuse equipment with long runs or hard-to-service AC lines.
285 hose was designed to deliver consistency and reliability with a constant working pressure of 500 PSI in all sizes for air conditioning systems. The 285 hose is designed, built, and tested to meet SAE J2064 Type C performance specifications, which is typically used within refuse trucks. This hydraulic hose is specifically designed for air conditioning applications and has a long service life, resists moisture ingression and minimizes refrigerant permeation due to a nylon barrier.
Hose tube assemblies for air conditioning lines can be fast, easy, and cost-effective. Parker’s 285 hose is designed specifically for the rigorous requirements of automotive, mobile, bus and refuse applications. To enhance the assembly process of hose tube assemblies, Parker also offers male and female end tube connections with or without a pilot as well as our 26 series for hose connections. Utilizing both types of crimped fittings as well as our industry specific hydraulic hose will give you the ability to make your own custom hose tube assembly for air conditioner applications within waste management equipment. Please call 440-943-5700 for additional information. Hose tube assemblies:
|
Suction and Return hydraulic hoses are designed to transfer a range of fluids, including petroleum, oil, glycol anti-freeze solutions, diesel fluid, water, or gasoline, which are all used within waste collection vehicles. The low-pressure hydraulic hose below meets or exceeds SAE requirements, providing maximum performance, flexibility, and life that is ideal for the refuse industry.
881 hose is a suction and return line hose that is designed for high temperature applications that are typically used with waste management equipment. The 881 hose is designed, built, and tested to meet SAE 100R4 performance specifications.
|
Compressed Natural Gas (CNG) / LPG hoses by Parker’s Hose Products Division are reliable, durable, and specifically designed to support clean energy frontiers across a variety of industries including waste collection and disposal applications. Common applications for these hydraulic hoses include on-vehicle (delivery and refuse/garbage trucks), CNG refueling dispensers, CNG transfer lines and high-pressure CNG lines.
SS23CG hose is a LPD / CNG hydraulic hose for gas permeation resistance and reliable performance industries such as the refuse market. SS23CG exceeds Canadian Gas Association specification CAN / CGA-8-1-M86 Type III, which means it meets permeation requirements of 1,6 g/m²-day. SS23CG also meets ECE R110 / R67, UL21, 569 hose specifications and is UL Standard 21 certified.
|
Equipment/Engine Service hose provide maxium efficiency when considering coolant, fuel line, suction and return line hose. Part numbers: |
||
![]() |
![]() |
![]() |
General/Multiple Purpose Service provide safe, productive transfer of air, water, mild chemicals, fuel and oil. Part numbers: |
||
![]() |
![]() |
![]() |
Hydraulic Hoses for the Refuse Industry
Hose Products Division
30240 Lakeland Blvd.
Wickliffe, OH 44092
phone: +1 (440) 943-5700
fax: +1 (440) 943-3129
www.parkerhose.com